aboutsummaryrefslogtreecommitdiffstats
path: root/arch
Commit message (Expand)AuthorAgeFilesLines
* ARM: DRA7xx: Add CPSW support to DRA7xx EVMMugunthan V N2013-08-144-0/+40
* ARM: DRA7xx: Enable GMAC clock controlMugunthan V N2013-08-143-1/+12
* ARM: DRA7xx: Lock DPLL_GMACLokesh Vutla2013-08-144-0/+32
* dra7xx: Enabled UART-boot modeMinal2013-08-131-0/+1
* HACK: ARM: DRA7xx: crossbar: Add support for crossbarAmarinder Bindra2013-08-082-0/+8
* armv7: hw_data: change clock divider setting.Sourav Poddar2013-08-081-1/+1
* omap5: add qspi supportMatt Porter2013-08-085-0/+13
* DRA7: Revert QSPI v1 patchset to apply v2 with code clean upRavikumar Kattekola2013-08-085-12/+1
* arm: omap5: hw_data: Enable clock selectively.ti2013.04.02.prod.13.07.001Sourav Poddar2013-06-281-0/+2
* omap5: add qspi supportMatt Porter2013-06-075-1/+10
* ARM: DRA7xx: EMIF: Change settings required for EVM boardSricharan R2013-05-298-31/+220
* ARM: DRA7xx: clocks: Update PLL valuesLokesh Vutla2013-05-296-46/+71
* ARM: DRA7xx: Update pinmux dataLokesh Vutla2013-05-291-2/+5
* mmc: omap_hsmmc: add mmc1 pbias, ldo1Balaji T K2013-05-291-1/+2
* ARM: DRA7xx: Correct SRAM END addressSricharan R2013-05-291-7/+0
* ARM: DRA7xx: Do not enable srcomp for DRA7xx Soc'sLokesh Vutla2013-05-292-0/+11
* ARM: OMAP5: DRA7xx: support class 0 optimized voltagesNishanth Menon2013-05-294-12/+97
* ARM: DRA7xx: clocks: Fixing i2c_init for PMICLokesh Vutla2013-05-292-2/+1
* ARM: DRA7xx: power Add support for tps659038 PMICLokesh Vutla2013-05-296-1/+80
* ARM: DRA7xx: Add control id code for DRA7xxLokesh Vutla2013-05-292-3/+11
* ARM: OMAP4+: pmic: Make generic bus init and write functionsLokesh Vutla2013-05-297-8/+33
* ARM: OMAP5: clocks: Do not enable sgx clocksSricharan R2013-05-291-6/+0
* ARM: OMAP4+: Cleanup header filesLokesh Vutla2013-05-299-121/+7
* ARM: OMAP: Add arch_cpu_init functionSRICHARAN R2013-05-101-0/+11
* ARM: OMAP: Cleanup boot parameters usageSRICHARAN R2013-05-106-83/+32
* ARM: OMAP: Correct save_boot_params and replace with 'C' functionSRICHARAN R2013-05-104-7/+56
* ARM: OMAP4/5: Make OMAPx_SRAM_SCRATCH_ defines commonSRICHARAN R2013-05-109-33/+24
* ARM: OMAP: Make omap_boot_parameters common across socsSRICHARAN R2013-05-104-72/+49
* am33xx: Fix warning with CONFIG_DISPLAY_CPUINFOTom Rini2013-05-101-5/+1
* davinci: handle CONFIG_SYS_CLE_MASK and CONFIG_SYS_ALE_MASKEric Benard2013-05-101-0/+9
* da850: provide davinci_enable_uart0Eric Benard2013-05-102-0/+10
* ARM: OMAP5: Fix warm reset with USB cable connectedLokesh Vutla2013-05-108-0/+48
* OMAP5: USB: hsusbtll_clkctrl has to be in hw_auto for USB to workLubomir Popov2013-05-101-1/+1
* Add DDR3 support for IGEP COM AQUILA/CYGNUS.Enric Balletbo i Serra2013-05-101-0/+17
* arm: omap: emif: Fix DDR3 init after warm resetLokesh Vutla2013-05-101-3/+8
* OMAP5: I2C: Set I2C_BUS_MAX to 5 to enable I2C4 and I2C5Lubomir Popov2013-05-101-1/+1
* OMAP5: I2C: Add I2C4 and I2C5 basesLubomir Popov2013-05-101-0/+2
* OMAP5: I2C: Enable i2c5 clocksLubomir Popov2013-05-101-0/+1
* am33xx: add pll and clock support for TI814x CPSWMatt Porter2013-05-102-2/+102
* i2c: zynq: Add support for Xilinx ZynqMichal Simek2013-04-301-0/+2
* mmc: Add support for Xilinx Zynq sdhci controllerMichal Simek2013-04-302-0/+5
* zynq: Move macros to hardware.hMichal Simek2013-04-301-0/+2
* net: gem: Fix gem driver on 1Gbps LANMichal Simek2013-04-303-1/+33
* zynq: Move scutimer baseaddr to hardware.hMichal Simek2013-04-302-1/+3
* arm: zynq: Rename XPSS_ prefix to ZYNQ_ for hardcoded SoC addressesMichal Simek2013-04-301-6/+6
* arm: zynq: U-Boot udelay < 1000 FIXDavid Andrey2013-04-301-9/+37
* Merge branch 'master' of git://git.denx.de/u-boot-arm into HEADTom Rini2013-04-1819-55/+221
|\
| * exynos: Correct use of 64-bit divisionSimon Glass2013-04-161-1/+6
| * Tegra: Split tegra_get_chip_type() into soc & sku funcsTom Warren2013-04-155-36/+83
| * Tegra: Fix MSELECT clock divisors for T30/T114.Tom Warren2013-04-152-8/+6