aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* viddec: Drop frames if out of segmentHEADmasterRam Prasad2019-05-142-4/+8
* h264dec: Support for frame-processing for interlaced streamsRam Prasad2019-05-141-0/+1
* h264dec: Add a property to set display-delayPrasad, Ram2018-06-082-1/+61
* mpeg4dec: Enable errorConcealment in mpeg4decPrasad, Ram2017-10-161-1/+4
* mpeg2dec: close meta-plane fd in finalizePrasad, Ram2017-09-142-3/+4
* gstducati:Enable error concealment for mpeg2decPrasad, Ram2017-09-142-2/+46
* videnc:Fix memory leak issuePrasad, Ram2017-08-311-0/+1
* mpeg4dec: skip frame processing for large frame sizeKarthik Ramanan2017-07-281-0/+8
* decoder: Increase number of buffers in poolPooja Prajod2017-05-261-1/+1
* mpeg2dec: Fix negotiation issue with playbinPooja Prajod2017-05-262-7/+9
* gstducati: add JPEG EncoderGou, Hongmei2017-02-144-1/+230
* gstducati : Fix Segfault for VC1 decodePooja Prajod2016-12-161-3/+0
* gstducati: Fix memleak due to unreffed codec-dataPooja Prajod2016-09-211-3/+10
* gstducati: Fix memleak due to unreffed events and capsPooja Prajod2016-07-111-2/+4
* gstducati decoder: Disable externalpool acceptancePooja Prajod2016-07-052-59/+7
* gst-ducati: Migrate to gst 1.6.3 (V2)Pooja Prajod2016-06-027-101/+227
* gst-ducati: Configure bufferpool to pre-allocate buffersPooja Prajod2016-05-161-0/+7
* mpeg4decode: Prevent skipping of non-VOP coded framesKarthik Ramanan2016-04-221-0/+5
* viddec: Fix for performing cleanup only during error scenarioKarthik Ramanan2016-04-011-2/+4
* Exit application with cleanup for certain process call errorsPooja Prajod2016-02-111-1/+9
* viddec: Ignore identical caps set in sink_setcapsHarinarayan Bhatta2015-06-122-1/+17
* Add max-ref-frames to decoder output capsHarinarayan Bhatta2015-06-041-4/+28
* Enable ducatih264dec to accept more streamsHarinarayan Bhatta2015-06-043-9/+29
* Reduce mem copying and code clean-upHarinarayan Bhatta2015-06-046-158/+111
* Indentation corrections using gst-indentHarinarayan Bhatta2015-06-045-78/+90
* Enhance handling of bufferpool allocated by peerPooja Prajod2015-02-232-14/+33
* Enables accepting buffers from peerPooja Prajod2015-02-231-7/+29
* Solves wrong codec_data extract issuePooja Prajod2015-02-233-39/+52
* gstducati: Enabled encoder plugin registrationKarthik Ramanan2015-01-301-5/+4
* Makefile: Enable encodersKarthik Ramanan2015-01-301-7/+6
* Adds Ducati Encoder supportPooja Prajod2015-01-224-129/+185
* Ports gst-plugins-ducati decode to gstreamer1.2.3Pooja Prajod2015-01-2212-301/+572
* Fixes indentation issuesPooja Prajod2015-01-2210-43/+52
* mpeg4dec: Workaround: Artifacts when frame-drop logic is activatedgst-0.10Harinarayan Bhatta2014-09-081-0/+15
* vc1dec: Increase Y padding for interlaced streamsHarinarayan Bhatta2014-08-251-1/+1
* videnc: Change omapbo to dmabuf fd and add dce_buf_lock/unlockHarinarayan Bhatta2014-08-201-37/+46
* Fix errors in handling H.264 streams with field coded picturesHarinarayan Bhatta2014-07-102-12/+55
* Fix for a dmabuf memory leakHarinarayan Bhatta2014-07-072-0/+2
* Changes for reverse playbackHarinarayan Bhatta2014-07-042-19/+80
* removed code that adds jpegparse to the pipelineHarinarayan Bhatta2014-04-081-40/+0
* Set GstBuffer flags for interlaced framesHarinarayan Bhatta2014-04-031-3/+18
* Allocate buffers from downstream elementHarinarayan Bhatta2014-04-031-4/+4
* gst_buffer_make_metadata_writable is not neededHarinarayan Bhatta2014-04-031-1/+0
* [FIX] Check for valid input ID and correct order of deletionAmarinder Bindra2014-03-151-9/+11
* [FIX] Defer buffer lock till calling processPradeep Venkatasubbarao2014-03-111-4/+6
* directory struct alignment with latest codecengineChandramohan C2013-09-272-2/+2
* dmabuffer usage added to gst ducati plugins as per IPC3.xChandramohan2013-09-264-13/+37
* Compilation error fixed. Happened due to a typoSubhajit Paul2013-06-171-1/+1
* playbin2 uses ducati for MJPEG/JPEG playbackSubhajit Paul2013-06-133-3/+45
* Revert "playbin2 uses ducatijpegdec to play mjpeg streams"Subhajit Paul2013-06-031-1/+1