aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* gstvpe: Unref the buffer if not pushed to driverHEADmasterRamprasad N2018-07-052-1/+5
* gstvpe: Ref the tracking buffer in stream-onRamprasad N2018-07-052-0/+10
* gstvpe: Force cropping for progressive streamsRamprasad N2018-06-081-0/+6
* gstvpe: Populate the output structure with progressiveRamprasad N2018-06-081-0/+6
* gstvpe: Increase number of buffers in poolPooja Prajod2017-05-291-1/+1
* gstvpe: Keep a copy of the negotiated v4l2 formatBenoit Parrot2017-05-053-3/+23
* gstvpe: Change NV12 buffer to use one plane instead of twoBenoit Parrot2017-05-052-4/+4
* gstvpe: Increase bin plugin ranksPooja Prajod2016-10-181-3/+3
* gstvpe: Use SEQ_TB for de-interlacingPooja Prajod2016-09-212-178/+39
* gstvpe: Migrate to gst 1.6Pooja Prajod2016-07-265-191/+257
* gstvpe: Fix memleak due to unreffed events and capsPooja Prajod2016-07-111-2/+4
* Fix to allow 0/1 framerate in input capsHarinarayan Bhatta2016-03-111-5/+4
* Repeat output buffers to increase framerateHarinarayan Bhatta2016-03-023-4/+101
* gst-vpe: Add checks before propagating EOS downstreamPooja Prajod2016-03-022-0/+27
* Reduce number of vpe output buffers in bin elementsHarinarayan Bhatta2015-08-251-1/+1
* Changes to input bufferpool for efficient use of buffersHarinarayan Bhatta2015-08-183-167/+211
* Fix input crop handlingHarinarayan Bhatta2015-06-051-2/+2
* Make buffer allocation in input buffer pool dynamicHarinarayan Bhatta2015-06-044-106/+177
* Enable ducati*decvpe bin elementsHarinarayan Bhatta2015-06-043-35/+23
* Modify output_loop to call both input and output dequeueHarinarayan Bhatta2015-02-102-33/+33
* Move to gstreamer version (1.2.3+)Harinarayan Bhatta2015-02-039-399/+582
* Fix incorrect return value for bufferalloc functiongst-0.10Harinarayan Bhatta2014-09-051-9/+19
* Add support for YUYV, and color conversion from/to NV12Harinarayan Bhatta2014-08-203-12/+41
* Changes to support reverse playback and seekHarinarayan Bhatta2014-07-075-42/+86
* Add commands for fast forward and rewind playbackHarinarayan Bhatta2014-06-031-309/+336
* Adding test application and perf pluginHarinarayan Bhatta2014-05-027-2/+824
* Decrease number of buffers/memory with default settingsHarinarayan Bhatta2014-04-102-9/+30
* Revert creating bin elements with parser for jpegHarinarayan Bhatta2014-04-081-100/+1
* Changes to support seek and using lock to protect internal data structuresHarinarayan Bhatta2014-04-033-363/+295
* Added support for scaling for progressive inputHarinarayan Bhatta2014-04-023-124/+160
* Add parser for ducatijpegdecvpe 'bin' eleementHarinarayan Bhatta2014-04-014-23/+147
* Correcting the submodule revision to fix build issueHarinarayan Bhatta2014-03-281-0/+0
* Adding bin elements with ducati decoder and vpeHarinarayan Bhatta2014-03-284-10/+270
* Increased the default number of input buffers to 24.Harinarayan Bhatta2014-03-261-1/+1
* Bug fix for handling 3:2 pulldown contentHarinarayan Bhatta2014-03-262-14/+14
* Fist working version of gst-plugins-vpeHarinarayan Bhatta2014-03-2624-0/+2980