diff options
author | Mark Nauwelaerts | 2008-08-12 11:13:15 -0500 |
---|---|---|
committer | Mark Nauwelaerts | 2008-08-12 11:13:15 -0500 |
commit | 601b0f1d9687981567d3a1b1fc7ac8a853573704 (patch) | |
tree | efc972663cc94a94bef2b52d1448f4d0aa390379 /ChangeLog | |
parent | de2f30c7d48073bedda1245c292863f2cd5da8b6 (diff) | |
download | gst-plugins-bad0-10-601b0f1d9687981567d3a1b1fc7ac8a853573704.tar.gz gst-plugins-bad0-10-601b0f1d9687981567d3a1b1fc7ac8a853573704.tar.xz gst-plugins-bad0-10-601b0f1d9687981567d3a1b1fc7ac8a853573704.zip |
ext/x264/gstx264enc.*: Do not deal with duplicated input (timestamps). If needed, a generic element can do so.
Original commit message from CVS:
* ext/x264/gstx264enc.c: (gst_x264_enc_reset),
(gst_x264_enc_chain), (gst_x264_enc_encode_frame):
* ext/x264/gstx264enc.h:
Do not deal with duplicated input (timestamps). If needed,
a generic element can do so.
Do not manipulate input timestamps on the way out,
since that shifts the timeline and A/V sync.
Diffstat (limited to 'ChangeLog')
-rw-r--r-- | ChangeLog | 10 |
1 files changed, 10 insertions, 0 deletions
@@ -1,5 +1,15 @@ | |||
1 | 2008-08-12 Mark Nauwelaerts <mark.nauwelaerts@collabora.co.uk> | 1 | 2008-08-12 Mark Nauwelaerts <mark.nauwelaerts@collabora.co.uk> |
2 | 2 | ||
3 | * ext/x264/gstx264enc.c: (gst_x264_enc_reset), | ||
4 | (gst_x264_enc_chain), (gst_x264_enc_encode_frame): | ||
5 | * ext/x264/gstx264enc.h: | ||
6 | Do not deal with duplicated input (timestamps). If needed, | ||
7 | a generic element can do so. | ||
8 | Do not manipulate input timestamps on the way out, | ||
9 | since that shifts the timeline and A/V sync. | ||
10 | |||
11 | 2008-08-12 Mark Nauwelaerts <mark.nauwelaerts@collabora.co.uk> | ||
12 | |||
3 | * docs/plugins/gst-plugins-bad-plugins.args: | 13 | * docs/plugins/gst-plugins-bad-plugins.args: |
4 | Integrate new properties into documentation. | 14 | Integrate new properties into documentation. |
5 | * ext/x264/gstx264enc.c: (gst_x264_enc_class_init), | 15 | * ext/x264/gstx264enc.c: (gst_x264_enc_class_init), |