diff options
author | Michael Smith | 2008-08-22 19:01:39 -0500 |
---|---|---|
committer | Michael Smith | 2008-08-22 19:01:39 -0500 |
commit | 76b2b0502d785edc9040d48306639342a3d01963 (patch) | |
tree | e599840f33cdb2357ff4a2898387401c903d87f0 /ChangeLog | |
parent | 9518c22bda7325964c8963eb36109809861bfdaa (diff) | |
download | gst-plugins-bad0-10-76b2b0502d785edc9040d48306639342a3d01963.tar.gz gst-plugins-bad0-10-76b2b0502d785edc9040d48306639342a3d01963.tar.xz gst-plugins-bad0-10-76b2b0502d785edc9040d48306639342a3d01963.zip |
sys/dshowdecwrapper/gstdshowaudiodec.c: Flip mpeg1/mpeg2 arrays for mpeg audio. Detect which type the audio is correc...
Original commit message from CVS:
* sys/dshowdecwrapper/gstdshowaudiodec.c:
Flip mpeg1/mpeg2 arrays for mpeg audio. Detect which type the audio
is correctly, instead of backwards. No functional changes, since this
mistake was completely self-consistent.
Diffstat (limited to 'ChangeLog')
-rw-r--r-- | ChangeLog | 7 |
1 files changed, 7 insertions, 0 deletions
@@ -1,3 +1,10 @@ | |||
1 | 2008-08-22 Michael Smith <msmith@songbirdnest.com> | ||
2 | |||
3 | * sys/dshowdecwrapper/gstdshowaudiodec.c: | ||
4 | Flip mpeg1/mpeg2 arrays for mpeg audio. Detect which type the audio | ||
5 | is correctly, instead of backwards. No functional changes, since this | ||
6 | mistake was completely self-consistent. | ||
7 | |||
1 | 2008-08-22 Stefan Kost <ensonic@users.sf.net> | 8 | 2008-08-22 Stefan Kost <ensonic@users.sf.net> |
2 | 9 | ||
3 | * docs/plugins/gst-plugins-bad-plugins-docs.sgml: | 10 | * docs/plugins/gst-plugins-bad-plugins-docs.sgml: |