diff options
author | Sebastian Dröge | 2008-10-10 11:15:09 -0500 |
---|---|---|
committer | Sebastian Dröge | 2008-10-10 11:15:09 -0500 |
commit | 7b619115fb4cab4817ab3d661d153b98d4d9540a (patch) | |
tree | 446bee022e06b2db9bead44c8422ca3e1719fafa /ChangeLog | |
parent | dc29e474b1d3dafdfe2ae8dff0148af0b8864b84 (diff) | |
download | gst-plugins-bad0-10-7b619115fb4cab4817ab3d661d153b98d4d9540a.tar.gz gst-plugins-bad0-10-7b619115fb4cab4817ab3d661d153b98d4d9540a.tar.xz gst-plugins-bad0-10-7b619115fb4cab4817ab3d661d153b98d4d9540a.zip |
gst/flv/gstflvparse.c: Create pads from the pad templates, use fixed caps on them and only activate them after the ca...
Original commit message from CVS:
* gst/flv/gstflvparse.c: (gst_flv_parse_tag_audio),
(gst_flv_parse_tag_video):
Create pads from the pad templates, use fixed caps on them
and only activate them after the caps are set.
Diffstat (limited to 'ChangeLog')
-rw-r--r-- | ChangeLog | 7 |
1 files changed, 7 insertions, 0 deletions
@@ -1,5 +1,12 @@ | |||
1 | 2008-10-10 Sebastian Dröge <sebastian.droege@collabora.co.uk> | 1 | 2008-10-10 Sebastian Dröge <sebastian.droege@collabora.co.uk> |
2 | 2 | ||
3 | * gst/flv/gstflvparse.c: (gst_flv_parse_tag_audio), | ||
4 | (gst_flv_parse_tag_video): | ||
5 | Create pads from the pad templates, use fixed caps on them | ||
6 | and only activate them after the caps are set. | ||
7 | |||
8 | 2008-10-10 Sebastian Dröge <sebastian.droege@collabora.co.uk> | ||
9 | |||
3 | * configure.ac: | 10 | * configure.ac: |
4 | Disable flacparse for this release as it's too buggy. | 11 | Disable flacparse for this release as it's too buggy. |
5 | 12 | ||