diff options
author | Stefan Kost | 2008-10-09 04:21:44 -0500 |
---|---|---|
committer | Stefan Kost | 2008-10-09 04:21:44 -0500 |
commit | 815d2620ace9b289bebd163cfe84727836432f11 (patch) | |
tree | e77e2dec40c72cf35b690c199fdb819437f1fa61 /ChangeLog | |
parent | 93350550688344d76d9f438a976980fb0dc3d6d7 (diff) | |
download | gst-plugins-bad0-10-815d2620ace9b289bebd163cfe84727836432f11.tar.gz gst-plugins-bad0-10-815d2620ace9b289bebd163cfe84727836432f11.tar.xz gst-plugins-bad0-10-815d2620ace9b289bebd163cfe84727836432f11.zip |
ext/amrwb/gstamrwbparse.*: Add flush seek handler. Taken from recent armnbparse changes.
Original commit message from CVS:
* ext/amrwb/gstamrwbparse.c:
* ext/amrwb/gstamrwbparse.h:
Add flush seek handler. Taken from recent armnbparse changes.
Sync the code more and use #defines for HEADER.
Diffstat (limited to 'ChangeLog')
-rw-r--r-- | ChangeLog | 7 |
1 files changed, 7 insertions, 0 deletions
@@ -2,6 +2,13 @@ | |||
2 | 2 | ||
3 | * ext/amrwb/gstamrwbparse.c: | 3 | * ext/amrwb/gstamrwbparse.c: |
4 | * ext/amrwb/gstamrwbparse.h: | 4 | * ext/amrwb/gstamrwbparse.h: |
5 | Add flush seek handler. Taken from recent armnbparse changes. | ||
6 | Sync the code more and use #defines for HEADER. | ||
7 | |||
8 | 2008-10-09 Stefan Kost <ensonic@users.sf.net> | ||
9 | |||
10 | * ext/amrwb/gstamrwbparse.c: | ||
11 | * ext/amrwb/gstamrwbparse.h: | ||
5 | Fix the duration query. Also set caps on the pads and buffers more | 12 | Fix the duration query. Also set caps on the pads and buffers more |
6 | correctly. Taken from recent armnbparse changes. | 13 | correctly. Taken from recent armnbparse changes. |
7 | 14 | ||