diff options
author | Jan Schmidt | 2009-05-20 16:31:54 -0500 |
---|---|---|
committer | Jan Schmidt | 2009-05-20 16:31:54 -0500 |
commit | a86fcc58f91a89fc584808851ac2da36aa4aa649 (patch) | |
tree | 2109bb691a83a57a7e64774f267525116884668f /NEWS | |
parent | 7368fd257028e9ddf12f259f5474180350b00622 (diff) | |
download | gst-plugins-bad0-10-a86fcc58f91a89fc584808851ac2da36aa4aa649.tar.gz gst-plugins-bad0-10-a86fcc58f91a89fc584808851ac2da36aa4aa649.tar.xz gst-plugins-bad0-10-a86fcc58f91a89fc584808851ac2da36aa4aa649.zip |
Release 0.10.12
Diffstat (limited to 'NEWS')
-rw-r--r-- | NEWS | 61 |
1 files changed, 60 insertions, 1 deletions
@@ -1,4 +1,63 @@ | |||
1 | This is GStreamer Bad Plug-insĀ 0.10.11, "A precious stone" | 1 | This is GStreamer Bad Plug-insĀ 0.10.11, "More than I can handle" |
2 | |||
3 | Changes since 0.10.11: | ||
4 | |||
5 | * Presets support in several elements | ||
6 | * Support ITV MPEG-TS streams | ||
7 | * New element: flvmux | ||
8 | * New element: osxvideosrc | ||
9 | * Fixes in RTP elements | ||
10 | * camerabin fixes | ||
11 | * Improved QT/mp4 muxing | ||
12 | * xdgmime based content type guessing | ||
13 | * deinterlace2 moved to the Good plugins (replacing deinterlace) | ||
14 | * Support for MXF muxing, and improved MXF demuxing | ||
15 | * Greatly improved DVD playback | ||
16 | * DirectDraw element moved back from Good plugins | ||
17 | * Many other bug fixes and improvements | ||
18 | |||
19 | Bugs fixed since 0.10.11: | ||
20 | |||
21 | * 573852 : Update celt to 0.5.x | ||
22 | * 574401 : metadatamux fails^WIS failure | ||
23 | * 580091 : soundtouch plugin fails to load | ||
24 | * 153684 : [osxvideosrc] Mac users needs an osxvideosrc | ||
25 | * 537700 : [scaletempo] Scale audio tempo in sync with playback rate | ||
26 | * 569437 : mpegtsparse: flow error or crashes while dynamicly changi... | ||
27 | * 569673 : [Mpegtsparse] PAT changes not always signaled | ||
28 | * 569781 : [Mpegtsparse] drop of valid TS packets | ||
29 | * 573595 : plugins-bad mingw ports | ||
30 | * 573846 : Check for soundtouch-1.4 too | ||
31 | * 573847 : Use SDL static-libs for conftest and libs for gstsdl* | ||
32 | * 573848 : Use native CPU number detection in mpeg2enc | ||
33 | * 573849 : modplug's sndfile.h conflicts with libsndfile's sndfile.h | ||
34 | * 575388 : [aacparse] deadlocks in busy loop when seeking | ||
35 | * 575736 : mpeg2enc's bitrate parameter does not work properly | ||
36 | * 576408 : [playbin2] Deadlock when using resindvd as source | ||
37 | * 577690 : rtpdtmfmux: missing pad unref | ||
38 | * 577864 : [residvd] dvdnav version requirements should be higher | ||
39 | * 578112 : x264enc: I-frame request | ||
40 | * 578562 : dshowdecwrapper missing check for GST_DISABLE_GST_DEBUG | ||
41 | * 578563 : win32 export files are not disted | ||
42 | * 580133 : Regression in baseparse since last release | ||
43 | * 580144 : emit notify::internal-ssrc when there is a ssrc collision | ||
44 | * 580786 : [flvmux] " uninitialized variable " compiler warning | ||
45 | * 580901 : Uninitialized variable may be used in fpsdisplaysink.c | ||
46 | * 581375 : rtpssrcdemux crashes on SR-less rtcp packets | ||
47 | * 582013 : uninitialized var in mxfmux.c prevents gst-plugins-bad bu... | ||
48 | * 582074 : [faad] Fails to build with faad 2.6 (misdetected as 2.7) | ||
49 | * 582208 : [PATCH] fix for soundtouch-1.4 | ||
50 | * 582483 : y4menc doesn't pass timestamps on | ||
51 | * 582656 : [mxfdemux] Fix deadlock when querying from the pad-added ... | ||
52 | * 582702 : qtmux: crash in atom_moov_add_blob_tag | ||
53 | * 583337 : [mxfmux] Wrong layout for non-interlaced formats | ||
54 | * 580585 : rtpmux memleak | ||
55 | * 577843 : input-selector causes problems with DVD menus in playbin2 | ||
56 | * 581593 : gppmux doesn't support MPEG4 part 2 in sink caps | ||
57 | * 575284 : add auto-connect-forced mode to jackaudiosrc and jackaudi... | ||
58 | * 576021 : On Windows qtmux can't write files longer than 2-4 GiB, u... | ||
59 | * 576712 : Output-selector keeps reference to latest buffer when cha... | ||
60 | * 581427 : [mpeg4videoparse] config buffer is leaked | ||
2 | 61 | ||
3 | Changes since 0.10.10: | 62 | Changes since 0.10.10: |
4 | 63 | ||