diff options
author | Jan Schmidt | 2007-03-15 15:48:08 -0500 |
---|---|---|
committer | Jan Schmidt | 2007-03-15 15:48:08 -0500 |
commit | 1f7755917a0db1c6e4aa9ef9a194499d7e84e6fe (patch) | |
tree | 3a47a261002558a61b362db676b5af4ec5a1d242 /configure.ac | |
parent | 03ab530205fa1194a2deb1c38886f5b5978399a2 (diff) | |
download | gst-plugins-bad0-10-1f7755917a0db1c6e4aa9ef9a194499d7e84e6fe.tar.gz gst-plugins-bad0-10-1f7755917a0db1c6e4aa9ef9a194499d7e84e6fe.tar.xz gst-plugins-bad0-10-1f7755917a0db1c6e4aa9ef9a194499d7e84e6fe.zip |
Port mpeg1videoparse to 0.10 and give it rank SECONDARY-1, so that it's below existing decoders.
Original commit message from CVS:
* configure.ac:
* gst/mpeg1videoparse/Makefile.am:
* gst/mpeg1videoparse/gstmp1videoparse.c:
* gst/mpeg1videoparse/gstmp1videoparse.h:
* gst/mpeg1videoparse/mp1videoparse.vcproj:
* gst/mpegvideoparse/Makefile.am:
* gst/mpegvideoparse/mpegpacketiser.c: (mpeg_packetiser_init),
(mpeg_packetiser_free), (mpeg_packetiser_add_buf),
(mpeg_packetiser_flush), (mpeg_find_start_code),
(get_next_free_block), (complete_current_block),
(append_to_current_block), (start_new_block), (handle_packet),
(collect_packets), (mpeg_packetiser_handle_eos),
(mpeg_packetiser_get_block), (mpeg_packetiser_next_block):
* gst/mpegvideoparse/mpegpacketiser.h:
* gst/mpegvideoparse/mpegvideoparse.c: (mpegvideoparse_get_type),
(gst_mpegvideoparse_base_init), (gst_mpegvideoparse_class_init),
(mpv_parse_reset), (gst_mpegvideoparse_init),
(gst_mpegvideoparse_dispose), (set_par_from_dar),
(set_fps_from_code), (mpegvideoparse_parse_seq),
(gst_mpegvideoparse_time_code), (gst_mpegvideoparse_flush),
(mpegvideoparse_drain_avail), (gst_mpegvideoparse_chain),
(mpv_parse_sink_event), (gst_mpegvideoparse_change_state),
(plugin_init):
* gst/mpegvideoparse/mpegvideoparse.h:
* gst/mpegvideoparse/mpegvideoparse.vcproj:
Port mpeg1videoparse to 0.10 and give it rank SECONDARY-1, so
that it's below existing decoders.
Rename it to mpegvideoparse to reflect that it handles MPEG-1 and
MPEG-2 now.
Re-write the parsing code so that it collects packets differently
and timestamps Picture packets correctly.
Add a list of FIXME's at the top.
Diffstat (limited to 'configure.ac')
-rw-r--r-- | configure.ac | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/configure.ac b/configure.ac index bb64a6068..fa31a4591 100644 --- a/configure.ac +++ b/configure.ac | |||
@@ -88,6 +88,7 @@ GST_PLUGINS_ALL="\ | |||
88 | interleave \ | 88 | interleave \ |
89 | librfb \ | 89 | librfb \ |
90 | modplug \ | 90 | modplug \ |
91 | mpegvideoparse \ | ||
91 | multifile \ | 92 | multifile \ |
92 | mve \ | 93 | mve \ |
93 | nsf \ | 94 | nsf \ |
@@ -1061,6 +1062,7 @@ gst/interleave/Makefile | |||
1061 | gst/librfb/Makefile | 1062 | gst/librfb/Makefile |
1062 | gst/modplug/Makefile | 1063 | gst/modplug/Makefile |
1063 | gst/modplug/libmodplug/Makefile | 1064 | gst/modplug/libmodplug/Makefile |
1065 | gst/mpegvideoparse/Makefile | ||
1064 | gst/multifile/Makefile | 1066 | gst/multifile/Makefile |
1065 | gst/mve/Makefile | 1067 | gst/mve/Makefile |
1066 | gst/nsf/Makefile | 1068 | gst/nsf/Makefile |