diff options
author | Peter van Hardenberg | 2009-12-11 18:32:48 -0600 |
---|---|---|
committer | Michael Smith | 2009-12-11 18:32:48 -0600 |
commit | 4aded03c5e3f4ecbe34339e32273cc1e7de1e914 (patch) | |
tree | 84bc39e50841a018bcb36480da47a1bee474db30 /configure.ac | |
parent | 2dec1de420e8afadcfee3cda4af90e049be71c51 (diff) | |
download | gst-plugins-bad0-10-4aded03c5e3f4ecbe34339e32273cc1e7de1e914.tar.gz gst-plugins-bad0-10-4aded03c5e3f4ecbe34339e32273cc1e7de1e914.tar.xz gst-plugins-bad0-10-4aded03c5e3f4ecbe34339e32273cc1e7de1e914.zip |
adpcmenc: add new adpcm encoder element.
Diffstat (limited to 'configure.ac')
-rw-r--r-- | configure.ac | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/configure.ac b/configure.ac index 5322eb1c2..b344ae1aa 100644 --- a/configure.ac +++ b/configure.ac | |||
@@ -254,6 +254,7 @@ dnl *** plug-ins to include *** | |||
254 | 254 | ||
255 | dnl these are all the gst plug-ins, compilable without additional libs | 255 | dnl these are all the gst plug-ins, compilable without additional libs |
256 | AG_GST_CHECK_PLUGIN(adpcmdec) | 256 | AG_GST_CHECK_PLUGIN(adpcmdec) |
257 | AG_GST_CHECK_PLUGIN(adpcmenc) | ||
257 | AG_GST_CHECK_PLUGIN(aiff) | 258 | AG_GST_CHECK_PLUGIN(aiff) |
258 | AG_GST_CHECK_PLUGIN(asfmux) | 259 | AG_GST_CHECK_PLUGIN(asfmux) |
259 | AG_GST_CHECK_PLUGIN(audioparsers) | 260 | AG_GST_CHECK_PLUGIN(audioparsers) |
@@ -1632,6 +1633,7 @@ common/m4/Makefile | |||
1632 | gst-plugins-bad.spec | 1633 | gst-plugins-bad.spec |
1633 | gst/Makefile | 1634 | gst/Makefile |
1634 | gst/adpcmdec/Makefile | 1635 | gst/adpcmdec/Makefile |
1636 | gst/adpcmenc/Makefile | ||
1635 | gst/aiff/Makefile | 1637 | gst/aiff/Makefile |
1636 | gst/asfmux/Makefile | 1638 | gst/asfmux/Makefile |
1637 | gst/audioparsers/Makefile | 1639 | gst/audioparsers/Makefile |