diff options
author | Thiago Santos | 2010-11-24 14:28:57 -0600 |
---|---|---|
committer | Thiago Santos | 2010-12-08 12:38:26 -0600 |
commit | 67415fc4128ba17cf1837135881c2e5fffa924c2 (patch) | |
tree | b3d6d6f7a48b295feddf3e4abb719e2f06636ce5 /configure.ac | |
parent | 5c097c447b397647e6857936bb7cd0eed4ce46f0 (diff) | |
download | gst-plugins-bad0-10-67415fc4128ba17cf1837135881c2e5fffa924c2.tar.gz gst-plugins-bad0-10-67415fc4128ba17cf1837135881c2e5fffa924c2.tar.xz gst-plugins-bad0-10-67415fc4128ba17cf1837135881c2e5fffa924c2.zip |
camerabin2: viewfinderbin: Adds viewfinderbin element
Adds viewfinder bin element, one of the modules of camerabin2
that is responsible for displaying the video from the camera.
For now it is only a bin with ffmpegcolorspace ! videoscale !
autovideosink
Diffstat (limited to 'configure.ac')
-rw-r--r-- | configure.ac | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/configure.ac b/configure.ac index 674f02959..51b6d0e2b 100644 --- a/configure.ac +++ b/configure.ac | |||
@@ -293,6 +293,7 @@ AG_GST_CHECK_PLUGIN(audioparsers) | |||
293 | AG_GST_CHECK_PLUGIN(autoconvert) | 293 | AG_GST_CHECK_PLUGIN(autoconvert) |
294 | AG_GST_CHECK_PLUGIN(bayer) | 294 | AG_GST_CHECK_PLUGIN(bayer) |
295 | AG_GST_CHECK_PLUGIN(camerabin) | 295 | AG_GST_CHECK_PLUGIN(camerabin) |
296 | AG_GST_CHECK_PLUGIN(camerabin2) | ||
296 | AG_GST_CHECK_PLUGIN(cdxaparse) | 297 | AG_GST_CHECK_PLUGIN(cdxaparse) |
297 | AG_GST_CHECK_PLUGIN(coloreffects) | 298 | AG_GST_CHECK_PLUGIN(coloreffects) |
298 | AG_GST_CHECK_PLUGIN(colorspace) | 299 | AG_GST_CHECK_PLUGIN(colorspace) |
@@ -1719,6 +1720,7 @@ gst/audioparsers/Makefile | |||
1719 | gst/autoconvert/Makefile | 1720 | gst/autoconvert/Makefile |
1720 | gst/bayer/Makefile | 1721 | gst/bayer/Makefile |
1721 | gst/camerabin/Makefile | 1722 | gst/camerabin/Makefile |
1723 | gst/camerabin2/Makefile | ||
1722 | gst/cdxaparse/Makefile | 1724 | gst/cdxaparse/Makefile |
1723 | gst/colorspace/Makefile | 1725 | gst/colorspace/Makefile |
1724 | gst/coloreffects/Makefile | 1726 | gst/coloreffects/Makefile |