diff options
author | Руслан Ижбулатов | 2010-05-07 07:42:12 -0500 |
---|---|---|
committer | Tim-Philipp Müller | 2010-05-25 09:48:10 -0500 |
commit | 71b8d4b5cefafbffdef9541b10f84625de58f94f (patch) | |
tree | af396bdd4712ac350161cf572ac802d3464d8247 /configure.ac | |
parent | 721643431e403a5360a975c8e06255d5f2396f55 (diff) | |
download | gst-plugins-bad0-10-71b8d4b5cefafbffdef9541b10f84625de58f94f.tar.gz gst-plugins-bad0-10-71b8d4b5cefafbffdef9541b10f84625de58f94f.tar.xz gst-plugins-bad0-10-71b8d4b5cefafbffdef9541b10f84625de58f94f.zip |
mplex: add MPLEX_LDFLAGS variable
So mingw32 users can hack around a compiler/linker bug.
Fixes #617145
Diffstat (limited to 'configure.ac')
-rw-r--r-- | configure.ac | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/configure.ac b/configure.ac index ae8d34c60..448a91ae8 100644 --- a/configure.ac +++ b/configure.ac | |||
@@ -1088,6 +1088,8 @@ AG_GST_CHECK_FEATURE(MPLEX, [mplex], mplex, [ | |||
1088 | MPLEX_LIBS="$MPLEX_LIBS -lmplex2 -lm" | 1088 | MPLEX_LIBS="$MPLEX_LIBS -lmplex2 -lm" |
1089 | OLD_LIBS="$LIBS" | 1089 | OLD_LIBS="$LIBS" |
1090 | LIBS="$LIBS $MPLEX_LIBS" | 1090 | LIBS="$LIBS $MPLEX_LIBS" |
1091 | OLD_LDFLAGS="$LDFLAGS" | ||
1092 | LDFLAGS="$LDFLAGS $MPLEX_LDFLAGS" | ||
1091 | dnl older libmplex uses off_t SegmentSize (), which leads to fuzzy ABI; | 1093 | dnl older libmplex uses off_t SegmentSize (), which leads to fuzzy ABI; |
1092 | dnl don't want this here | 1094 | dnl don't want this here |
1093 | AC_MSG_CHECKING([for valid mplex objects]) | 1095 | AC_MSG_CHECKING([for valid mplex objects]) |
@@ -1120,9 +1122,11 @@ main (int argc, | |||
1120 | HAVE_MPLEX="yes" | 1122 | HAVE_MPLEX="yes" |
1121 | AC_SUBST(MPLEX_CFLAGS) | 1123 | AC_SUBST(MPLEX_CFLAGS) |
1122 | AC_SUBST(MPLEX_LIBS) | 1124 | AC_SUBST(MPLEX_LIBS) |
1125 | AC_SUBST(MPLEX_LDFLAGS) | ||
1123 | AC_MSG_RESULT(yes) | 1126 | AC_MSG_RESULT(yes) |
1124 | ], AC_MSG_RESULT(no)) | 1127 | ], AC_MSG_RESULT(no)) |
1125 | LIBS="$OLD_LIBS" | 1128 | LIBS="$OLD_LIBS" |
1129 | LDFLAGS="$OLD_LDFLAGS" | ||
1126 | ]) | 1130 | ]) |
1127 | CPPFLAGS="$OLD_CPPFLAGS" | 1131 | CPPFLAGS="$OLD_CPPFLAGS" |
1128 | AC_LANG_C | 1132 | AC_LANG_C |