diff options
author | David Schleef | 2011-04-16 21:42:00 -0500 |
---|---|---|
committer | David Schleef | 2011-05-18 14:06:37 -0500 |
commit | 84fb75ce86ee8256db11df4a2ea1d6d262f70fb2 (patch) | |
tree | a3f8aaf4a4032ed6b949dcbccbb3a99b77466ef5 /configure.ac | |
parent | df6c288ebcd8feaecde8ccf57fe8711a33c6c74a (diff) | |
download | gst-plugins-bad0-10-84fb75ce86ee8256db11df4a2ea1d6d262f70fb2.tar.gz gst-plugins-bad0-10-84fb75ce86ee8256db11df4a2ea1d6d262f70fb2.tar.xz gst-plugins-bad0-10-84fb75ce86ee8256db11df4a2ea1d6d262f70fb2.zip |
avc: Add AVC Video Services plugin for OS/X
Diffstat (limited to 'configure.ac')
-rw-r--r-- | configure.ac | 17 |
1 files changed, 17 insertions, 0 deletions
diff --git a/configure.ac b/configure.ac index eade47da4..a525fe0c3 100644 --- a/configure.ac +++ b/configure.ac | |||
@@ -534,6 +534,22 @@ case "$host" in | |||
534 | ;; | 534 | ;; |
535 | esac | 535 | esac |
536 | 536 | ||
537 | dnl *** OS/X AVCVideoServices *** | ||
538 | translit(dnm, m, l) AM_CONDITIONAL(USE_AVC, true) | ||
539 | HAVE_AVC="no" | ||
540 | AG_GST_CHECK_FEATURE(AVC, [AVC Video Services], avcsrc, [ | ||
541 | AC_CHECK_TYPE([AVCDevice], HAVE_AVC="yes", HAVE_AVC="no", | ||
542 | [#include <AVCVideoServices/AVCVideoServices.h>]) | ||
543 | ]) | ||
544 | dnl in case header AVCVideoServices/AVCVideoServices.h is found on other platforms | ||
545 | case "$host" in | ||
546 | *-*darwin*) | ||
547 | ;; | ||
548 | *) | ||
549 | HAVE_AVC="no" | ||
550 | ;; | ||
551 | esac | ||
552 | |||
537 | dnl check for QuickTime | 553 | dnl check for QuickTime |
538 | translit(dnm, m, l) AM_CONDITIONAL(USE_QUICKTIME, true) | 554 | translit(dnm, m, l) AM_CONDITIONAL(USE_QUICKTIME, true) |
539 | AG_GST_CHECK_FEATURE(QUICKTIME, [QuickTime wrapper], qtwrapper, [ | 555 | AG_GST_CHECK_FEATURE(QUICKTIME, [QuickTime wrapper], qtwrapper, [ |
@@ -1836,6 +1852,7 @@ sys/dshowdecwrapper/Makefile | |||
1836 | sys/acmenc/Makefile | 1852 | sys/acmenc/Makefile |
1837 | sys/acmmp3dec/Makefile | 1853 | sys/acmmp3dec/Makefile |
1838 | sys/applemedia/Makefile | 1854 | sys/applemedia/Makefile |
1855 | sys/avc/Makefile | ||
1839 | sys/decklink/Makefile | 1856 | sys/decklink/Makefile |
1840 | sys/directdraw/Makefile | 1857 | sys/directdraw/Makefile |
1841 | sys/directsound/Makefile | 1858 | sys/directsound/Makefile |