diff options
author | David Schleef | 2011-02-27 02:48:19 -0600 |
---|---|---|
committer | David Schleef | 2011-03-23 23:33:49 -0500 |
commit | 8961f6a9005126e9bcc38ab0dfcb21dfe3eb632b (patch) | |
tree | e773f4c4d223b5ccc09f3097d078d98c4883002b /configure.ac | |
parent | e319b82842668c1d9b96a891394c6dc58bea76d2 (diff) | |
download | gst-plugins-bad0-10-8961f6a9005126e9bcc38ab0dfcb21dfe3eb632b.tar.gz gst-plugins-bad0-10-8961f6a9005126e9bcc38ab0dfcb21dfe3eb632b.tar.xz gst-plugins-bad0-10-8961f6a9005126e9bcc38ab0dfcb21dfe3eb632b.zip |
decklink: Add decklink plugin
Source and sink elements for BlackMagic DeckLink SDI cards.
Diffstat (limited to 'configure.ac')
-rw-r--r-- | configure.ac | 10 |
1 files changed, 10 insertions, 0 deletions
diff --git a/configure.ac b/configure.ac index 76c66d4ad..864ccdc3d 100644 --- a/configure.ac +++ b/configure.ac | |||
@@ -694,6 +694,15 @@ AG_GST_CHECK_FEATURE(DC1394, [libdc1394], dc1394, [ | |||
694 | AC_SUBST(LIBDC1394_LIBS) | 694 | AC_SUBST(LIBDC1394_LIBS) |
695 | ]) | 695 | ]) |
696 | 696 | ||
697 | dnl *** decklink *** | ||
698 | translit(dnm, m, l) AM_CONDITIONAL(USE_DECKLINK, true) | ||
699 | AG_GST_CHECK_FEATURE(DECKLINK, [decklink], decklink, [ | ||
700 | HAVE_DECKLINK=yes | ||
701 | DECKLINK_CXXFLAGS= | ||
702 | DECKLINK_LIBS= | ||
703 | AC_SUBST(DECKLINK_CXXFLAGS) | ||
704 | AC_SUBST(DECKLINK_LIBS) | ||
705 | ]) | ||
697 | 706 | ||
698 | dnl **** DirectFB **** | 707 | dnl **** DirectFB **** |
699 | translit(dnm, m, l) AM_CONDITIONAL(USE_DIRECTFB, true) | 708 | translit(dnm, m, l) AM_CONDITIONAL(USE_DIRECTFB, true) |
@@ -1799,6 +1808,7 @@ sys/dshowdecwrapper/Makefile | |||
1799 | sys/acmenc/Makefile | 1808 | sys/acmenc/Makefile |
1800 | sys/acmmp3dec/Makefile | 1809 | sys/acmmp3dec/Makefile |
1801 | sys/applemedia/Makefile | 1810 | sys/applemedia/Makefile |
1811 | sys/decklink/Makefile | ||
1802 | sys/directdraw/Makefile | 1812 | sys/directdraw/Makefile |
1803 | sys/directsound/Makefile | 1813 | sys/directsound/Makefile |
1804 | sys/dshowsrcwrapper/Makefile | 1814 | sys/dshowsrcwrapper/Makefile |