diff options
author | Sebastian Dröge | 2010-07-05 02:52:18 -0500 |
---|---|---|
committer | Sebastian Dröge | 2010-07-05 02:52:18 -0500 |
commit | ab439a95bb0e062605b0e7b2c86fd919d55527ea (patch) | |
tree | 6a371eb15823e2cdef1820f0d4685d3ac266c1b9 /configure.ac | |
parent | 3018802bda71918565ef78a33a435022c61fd91d (diff) | |
download | gst-plugins-bad0-10-ab439a95bb0e062605b0e7b2c86fd919d55527ea.tar.gz gst-plugins-bad0-10-ab439a95bb0e062605b0e7b2c86fd919d55527ea.tar.xz gst-plugins-bad0-10-ab439a95bb0e062605b0e7b2c86fd919d55527ea.zip |
celt: Remove support for celt < 0.5
celt 0.5 was released more than a year ago and the bitstream is
incompatible with the current one anyway.
Diffstat (limited to 'configure.ac')
-rw-r--r-- | configure.ac | 11 |
1 files changed, 2 insertions, 9 deletions
diff --git a/configure.ac b/configure.ac index 39d65a335..8fd2036e3 100644 --- a/configure.ac +++ b/configure.ac | |||
@@ -573,15 +573,8 @@ AG_GST_CHECK_FEATURE(CDAUDIO, [cdaudio], cdaudio, [ | |||
573 | dnl *** celt *** | 573 | dnl *** celt *** |
574 | translit(dnm, m, l) AM_CONDITIONAL(USE_CELT, true) | 574 | translit(dnm, m, l) AM_CONDITIONAL(USE_CELT, true) |
575 | AG_GST_CHECK_FEATURE(CELT, [celt], celt, [ | 575 | AG_GST_CHECK_FEATURE(CELT, [celt], celt, [ |
576 | PKG_CHECK_MODULES(CELT, celt >= 0.4.0, [ | 576 | PKG_CHECK_MODULES(CELT, celt >= 0.5.0, [ |
577 | HAVE_CELT="yes" | 577 | AC_DEFINE([HAVE_CELT], 1, [Define if libcelt 0.5 is installed]) |
578 | ], [ | ||
579 | AC_MSG_RESULT(no) | ||
580 | HAVE_CELT="no" | ||
581 | ]) | ||
582 | |||
583 | PKG_CHECK_MODULES(CELT_0_5, celt >= 0.5.0, [ | ||
584 | AC_DEFINE([HAVE_CELT_0_5], 1, [Define if libcelt 0.5 is installed]) | ||
585 | ], [ | 578 | ], [ |
586 | AC_MSG_RESULT(no) | 579 | AC_MSG_RESULT(no) |
587 | ]) | 580 | ]) |