aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAlessandro Decina2010-01-22 03:46:51 -0600
committerAlessandro Decina2010-01-22 03:48:54 -0600
commitaff35e5e65c851f407385cb0b1f5be161d581d02 (patch)
tree6e5126c298a84ce0e73437afdc6c5b0d4cbb1846 /configure.ac
parente9732ef9022811dd96f9bedaae52fe621453c7cd (diff)
downloadgst-plugins-bad0-10-aff35e5e65c851f407385cb0b1f5be161d581d02.tar.gz
gst-plugins-bad0-10-aff35e5e65c851f407385cb0b1f5be161d581d02.tar.xz
gst-plugins-bad0-10-aff35e5e65c851f407385cb0b1f5be161d581d02.zip
Don't build osxvideosrc and qtwrapper in Snow Leopard.
QuickTime isn't available anymore in OS X Snow Leopard.
Diffstat (limited to 'configure.ac')
-rw-r--r--configure.ac7
1 files changed, 4 insertions, 3 deletions
diff --git a/configure.ac b/configure.ac
index c5cb7878e..f8909cdb7 100644
--- a/configure.ac
+++ b/configure.ac
@@ -433,12 +433,12 @@ dnl *** OS X videosrc ***
433translit(dnm, m, l) AM_CONDITIONAL(USE_OSX_VIDEO, true) 433translit(dnm, m, l) AM_CONDITIONAL(USE_OSX_VIDEO, true)
434HAVE_OSX_VIDEO="no" 434HAVE_OSX_VIDEO="no"
435AG_GST_CHECK_FEATURE(OSX_VIDEO, [OSX video], osxvideosrc, [ 435AG_GST_CHECK_FEATURE(OSX_VIDEO, [OSX video], osxvideosrc, [
436 AC_CHECK_HEADER(Quicktime/Quicktime.h, HAVE_OSX_VIDEO="yes", HAVE_OSX_VIDEO="no") 436 AC_CHECK_TYPE([SeqGrabComponent], HAVE_OSX_VIDEO="yes", HAVE_OSX_VIDEO="no",
437 [#include <Quicktime/Quicktime.h>])
437]) 438])
438dnl in case header Quicktime/Quicktime.h is found on other platforms 439dnl in case header Quicktime/Quicktime.h is found on other platforms
439case "$host" in 440case "$host" in
440 *-*darwin*) 441 *-*darwin*)
441 dnl do nothing
442 ;; 442 ;;
443 *) 443 *)
444 HAVE_OSX_VIDEO="no" 444 HAVE_OSX_VIDEO="no"
@@ -448,7 +448,8 @@ esac
448dnl check for QuickTime 448dnl check for QuickTime
449translit(dnm, m, l) AM_CONDITIONAL(USE_QUICKTIME, true) 449translit(dnm, m, l) AM_CONDITIONAL(USE_QUICKTIME, true)
450AG_GST_CHECK_FEATURE(QUICKTIME, [QuickTime wrapper], qtwrapper, [ 450AG_GST_CHECK_FEATURE(QUICKTIME, [QuickTime wrapper], qtwrapper, [
451 AC_CHECK_HEADER(QuickTime/Movies.h, HAVE_QUICKTIME="yes", HAVE_QUICKTIME="no") 451 AC_CHECK_TYPE([SampleReferenceRecord], HAVE_QUICKTIME="yes", HAVE_QUICKTIME="no",
452 [#include <Quicktime/Quicktime.h>])
452]) 453])
453 454
454dnl check for Video CD 455dnl check for Video CD