diff options
author | Sebastian Dröge | 2009-12-01 07:09:29 -0600 |
---|---|---|
committer | Sebastian Dröge | 2009-12-01 07:30:20 -0600 |
commit | b70581f19a486f3c32d2af4a277c81afe53b7428 (patch) | |
tree | c4b0cd5678e51f7f5f2daf867aaa34c01729bc86 /configure.ac | |
parent | 597edb107b9d066fa5362f89c23ad9783492a62b (diff) | |
download | gst-plugins-bad0-10-b70581f19a486f3c32d2af4a277c81afe53b7428.tar.gz gst-plugins-bad0-10-b70581f19a486f3c32d2af4a277c81afe53b7428.tar.xz gst-plugins-bad0-10-b70581f19a486f3c32d2af4a277c81afe53b7428.zip |
configure: Call AG_GST_PLATFORM for GST_EXTRA_MODULE_SUFFIX
This is used in the frei0r plugin already but never defined anywhere.
Fixes bug #602524.
Diffstat (limited to 'configure.ac')
-rw-r--r-- | configure.ac | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/configure.ac b/configure.ac index 9bf1d9778..1b9bacb6e 100644 --- a/configure.ac +++ b/configure.ac | |||
@@ -82,6 +82,7 @@ AG_GST_ARG_ENABLE_EXTERNAL | |||
82 | AG_GST_ARG_ENABLE_EXPERIMENTAL | 82 | AG_GST_ARG_ENABLE_EXPERIMENTAL |
83 | 83 | ||
84 | dnl *** checks for platform *** | 84 | dnl *** checks for platform *** |
85 | AG_GST_PLATFORM | ||
85 | 86 | ||
86 | dnl * hardware/architecture * | 87 | dnl * hardware/architecture * |
87 | 88 | ||