diff options
author | Vincent Penquerc'h | 2011-08-19 13:17:15 -0500 |
---|---|---|
committer | Sebastian Dröge | 2011-08-23 03:23:21 -0500 |
commit | c24d052bb7223efce1885e1577b0f9daeb3a3e7c (patch) | |
tree | 5034d54a83c1ca0dd87957966ef53e56f121b4f8 /configure.ac | |
parent | e323efc35345f8cc4942fd2598a08d97aeb023f0 (diff) | |
download | gst-plugins-bad0-10-c24d052bb7223efce1885e1577b0f9daeb3a3e7c.tar.gz gst-plugins-bad0-10-c24d052bb7223efce1885e1577b0f9daeb3a3e7c.tar.xz gst-plugins-bad0-10-c24d052bb7223efce1885e1577b0f9daeb3a3e7c.zip |
vp8: probe for the new tuning API to keep building with older libvpx
https://bugzilla.gnome.org/show_bug.cgi?id=656928
Diffstat (limited to 'configure.ac')
-rw-r--r-- | configure.ac | 11 |
1 files changed, 11 insertions, 0 deletions
diff --git a/configure.ac b/configure.ac index f1619c7e5..8cb02a91b 100644 --- a/configure.ac +++ b/configure.ac | |||
@@ -1692,6 +1692,17 @@ AG_GST_CHECK_FEATURE(VP8, [VP8 decoder], vp8, [ | |||
1692 | HAVE_VP8=yes | 1692 | HAVE_VP8=yes |
1693 | AC_DEFINE(HAVE_VP8_ENCODER, 1, [Defined if the VP8 encoder is available]) | 1693 | AC_DEFINE(HAVE_VP8_ENCODER, 1, [Defined if the VP8 encoder is available]) |
1694 | VPX_LIBS="-lvpx" | 1694 | VPX_LIBS="-lvpx" |
1695 | |||
1696 | AC_TRY_COMPILE([ | ||
1697 | #include <vpx/vpx_encoder.h> | ||
1698 | #include <vpx/vp8cx.h> | ||
1699 | int foo=VP8E_SET_TUNING; | ||
1700 | ], [ | ||
1701 | return 0; | ||
1702 | ], [ | ||
1703 | AC_DEFINE(HAVE_VP8ENC_TUNING, 1, [Defined if the VP8 encoder has tuning API]) | ||
1704 | ], [ | ||
1705 | ]) | ||
1695 | ]) | 1706 | ]) |
1696 | AC_CHECK_LIB(vpx, vpx_codec_vp8_dx_algo, [ | 1707 | AC_CHECK_LIB(vpx, vpx_codec_vp8_dx_algo, [ |
1697 | HAVE_VP8=yes | 1708 | HAVE_VP8=yes |