diff options
author | Sebastian Dröge | 2009-08-13 09:45:55 -0500 |
---|---|---|
committer | Sebastian Dröge | 2009-08-31 02:13:53 -0500 |
commit | de1f057725a5972afba11e05a63796eab8643574 (patch) | |
tree | 03ec44d5b18a1cdd99566555c234fd11d0356ec2 /configure.ac | |
parent | 55cdea8e7a62a0e722693a40134e3ad70a1188c8 (diff) | |
download | gst-plugins-bad0-10-de1f057725a5972afba11e05a63796eab8643574.tar.gz gst-plugins-bad0-10-de1f057725a5972afba11e05a63796eab8643574.tar.xz gst-plugins-bad0-10-de1f057725a5972afba11e05a63796eab8643574.zip |
rsvg: Add RSVG SVG decoder plugin
This supports
- decoding single SVG images and a stream of SVG images with a given framerate
- lossless scaling of SVG images
- ARGB output
Diffstat (limited to 'configure.ac')
-rw-r--r-- | configure.ac | 12 |
1 files changed, 12 insertions, 0 deletions
diff --git a/configure.ac b/configure.ac index e1155e45b..e639cd0b7 100644 --- a/configure.ac +++ b/configure.ac | |||
@@ -1303,6 +1303,17 @@ AG_GST_CHECK_FEATURE(OFA, [ofa plugins], ofa, [ | |||
1303 | AC_SUBST(OFA_LIBS) | 1303 | AC_SUBST(OFA_LIBS) |
1304 | ]) | 1304 | ]) |
1305 | 1305 | ||
1306 | dnl *** rsvg *** | ||
1307 | translit(dnm, m, l) AM_CONDITIONAL(USE_RSVG, true) | ||
1308 | AG_GST_CHECK_FEATURE(RSVG, [rsvg decoder], rsvg, [ | ||
1309 | PKG_CHECK_MODULES(RSVG, librsvg-2.0 >= 2.14 cairo, HAVE_RSVG="yes", [ | ||
1310 | HAVE_RSVG="no" | ||
1311 | AC_MSG_RESULT(no) | ||
1312 | ]) | ||
1313 | AC_SUBST(RSVG_CFLAGS) | ||
1314 | AC_SUBST(RSVG_LIBS) | ||
1315 | ]) | ||
1316 | |||
1306 | dnl *** timidity *** | 1317 | dnl *** timidity *** |
1307 | translit(dnm, m, l) AM_CONDITIONAL(USE_TIMIDITY, true) | 1318 | translit(dnm, m, l) AM_CONDITIONAL(USE_TIMIDITY, true) |
1308 | AG_GST_CHECK_FEATURE(TIMIDITY, [timidity midi soft synth plugin], timidity, [ | 1319 | AG_GST_CHECK_FEATURE(TIMIDITY, [timidity midi soft synth plugin], timidity, [ |
@@ -1805,6 +1816,7 @@ ext/mythtv/Makefile | |||
1805 | ext/nas/Makefile | 1816 | ext/nas/Makefile |
1806 | ext/neon/Makefile | 1817 | ext/neon/Makefile |
1807 | ext/ofa/Makefile | 1818 | ext/ofa/Makefile |
1819 | ext/rsvg/Makefile | ||
1808 | ext/resindvd/Makefile | 1820 | ext/resindvd/Makefile |
1809 | ext/schroedinger/Makefile | 1821 | ext/schroedinger/Makefile |
1810 | ext/sdl/Makefile | 1822 | ext/sdl/Makefile |