diff options
author | Zhao Halley | 2011-12-05 18:31:14 -0600 |
---|---|---|
committer | Thibault Saunier | 2011-12-06 14:05:52 -0600 |
commit | 3aa9081ef5e3727b2f6fd5c744ec7cf18dd4b9d0 (patch) | |
tree | 8696944e30619841bbf5b1c51a1c04600c828e8e /gst-libs | |
parent | befc724e5addb574ca2f136d0400e8b847aa72ec (diff) | |
download | gst-plugins-bad0-10-3aa9081ef5e3727b2f6fd5c744ec7cf18dd4b9d0.tar.gz gst-plugins-bad0-10-3aa9081ef5e3727b2f6fd5c744ec7cf18dd4b9d0.tar.xz gst-plugins-bad0-10-3aa9081ef5e3727b2f6fd5c744ec7cf18dd4b9d0.zip |
codecparsers: fix an issue in check resync marker
Diffstat (limited to 'gst-libs')
-rw-r--r-- | gst-libs/gst/codecparsers/gstmpeg4parser.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/gst-libs/gst/codecparsers/gstmpeg4parser.c b/gst-libs/gst/codecparsers/gstmpeg4parser.c index 91eab33de..b49250ab1 100644 --- a/gst-libs/gst/codecparsers/gstmpeg4parser.c +++ b/gst-libs/gst/codecparsers/gstmpeg4parser.c | |||
@@ -1616,7 +1616,7 @@ gst_mpeg4_parse_video_packet_header (GstMpeg4VideoPacketHdr * videopackethdr, | |||
1616 | 1616 | ||
1617 | CHECK_REMAINING (&br, markersize); | 1617 | CHECK_REMAINING (&br, markersize); |
1618 | 1618 | ||
1619 | if (gst_bit_reader_get_bits_uint32_unchecked (&br, markersize) != 0x01) | 1619 | if (gst_bit_reader_get_bits_uint32_unchecked (&br, markersize + 1) != 0x01) |
1620 | goto failed; | 1620 | goto failed; |
1621 | 1621 | ||
1622 | if (vol->shape != GST_MPEG4_RECTANGULAR) { | 1622 | if (vol->shape != GST_MPEG4_RECTANGULAR) { |