diff options
author | George Kiagiadakis | 2011-08-25 05:49:38 -0500 |
---|---|---|
committer | Nikhil Devshatwar | 2013-05-15 07:30:06 -0500 |
commit | 116fd94475bb94f2de402c94335588f27249fc7e (patch) | |
tree | aab721870266f427a578f56537dba74dd74ecee0 /gst | |
parent | 5593eea44003021fc0d7cdb61e67241455c657f2 (diff) | |
download | gst-plugins-bad0-10-116fd94475bb94f2de402c94335588f27249fc7e.tar.gz gst-plugins-bad0-10-116fd94475bb94f2de402c94335588f27249fc7e.tar.xz gst-plugins-bad0-10-116fd94475bb94f2de402c94335588f27249fc7e.zip |
camerabin2: Add a timer to measure shot-to-save delay.
Diffstat (limited to 'gst')
-rw-r--r-- | gst/camerabin2/gstcamerabin2.c | 11 | ||||
-rw-r--r-- | gst/camerabin2/gstcamerabin2.h | 2 |
2 files changed, 13 insertions, 0 deletions
diff --git a/gst/camerabin2/gstcamerabin2.c b/gst/camerabin2/gstcamerabin2.c index 2d2259bcf..b9c9e4d15 100644 --- a/gst/camerabin2/gstcamerabin2.c +++ b/gst/camerabin2/gstcamerabin2.c | |||
@@ -369,6 +369,10 @@ gst_camera_bin_start_capture (GstCameraBin2 * camerabin) | |||
369 | gchar *location = NULL; | 369 | gchar *location = NULL; |
370 | GST_DEBUG_OBJECT (camerabin, "Received start-capture"); | 370 | GST_DEBUG_OBJECT (camerabin, "Received start-capture"); |
371 | 371 | ||
372 | if (camerabin->mode == MODE_IMAGE) { | ||
373 | g_timer_start (camerabin->shot_to_save_timer); | ||
374 | } | ||
375 | |||
372 | /* check that we have a valid location */ | 376 | /* check that we have a valid location */ |
373 | if (camerabin->mode == MODE_VIDEO) { | 377 | if (camerabin->mode == MODE_VIDEO) { |
374 | if (camerabin->location == NULL) { | 378 | if (camerabin->location == NULL) { |
@@ -628,6 +632,8 @@ gst_camera_bin_dispose (GObject * object) | |||
628 | camerabin->preview_filter = NULL; | 632 | camerabin->preview_filter = NULL; |
629 | } | 633 | } |
630 | 634 | ||
635 | g_timer_destroy (camerabin->shot_to_save_timer); | ||
636 | |||
631 | G_OBJECT_CLASS (parent_class)->dispose (object); | 637 | G_OBJECT_CLASS (parent_class)->dispose (object); |
632 | } | 638 | } |
633 | 639 | ||
@@ -928,6 +934,8 @@ gst_camera_bin_init (GstCameraBin2 * camera) | |||
928 | camera->audio_capsfilter = gst_element_factory_make ("capsfilter", | 934 | camera->audio_capsfilter = gst_element_factory_make ("capsfilter", |
929 | "audio-capsfilter"); | 935 | "audio-capsfilter"); |
930 | camera->audio_volume = gst_element_factory_make ("volume", "audio-volume"); | 936 | camera->audio_volume = gst_element_factory_make ("volume", "audio-volume"); |
937 | |||
938 | camera->shot_to_save_timer = g_timer_new (); | ||
931 | } | 939 | } |
932 | 940 | ||
933 | static void | 941 | static void |
@@ -938,6 +946,9 @@ gst_image_capture_bin_post_image_done (GstCameraBin2 * camera, | |||
938 | 946 | ||
939 | g_return_if_fail (filename != NULL); | 947 | g_return_if_fail (filename != NULL); |
940 | 948 | ||
949 | printf ("*** Shot-to-save delay: %lf\n", | ||
950 | g_timer_elapsed (camera->shot_to_save_timer, NULL)); | ||
951 | |||
941 | msg = gst_message_new_element (GST_OBJECT_CAST (camera), | 952 | msg = gst_message_new_element (GST_OBJECT_CAST (camera), |
942 | gst_structure_new ("image-done", "filename", G_TYPE_STRING, | 953 | gst_structure_new ("image-done", "filename", G_TYPE_STRING, |
943 | filename, NULL)); | 954 | filename, NULL)); |
diff --git a/gst/camerabin2/gstcamerabin2.h b/gst/camerabin2/gstcamerabin2.h index 29e1c9a58..86e5db32d 100644 --- a/gst/camerabin2/gstcamerabin2.h +++ b/gst/camerabin2/gstcamerabin2.h | |||
@@ -145,6 +145,8 @@ struct _GstCameraBin2 | |||
145 | GstCamFlags flags; | 145 | GstCamFlags flags; |
146 | 146 | ||
147 | gboolean elements_created; | 147 | gboolean elements_created; |
148 | |||
149 | GTimer *shot_to_save_timer; | ||
148 | }; | 150 | }; |
149 | 151 | ||
150 | struct _GstCameraBin2Class | 152 | struct _GstCameraBin2Class |