diff options
author | Vincent Penquerc'h | 2012-10-22 06:23:03 -0500 |
---|---|---|
committer | Nikhil Devshatwar | 2013-05-15 08:18:38 -0500 |
commit | 487a03408d3ee3deae80db692ede79973d85a462 (patch) | |
tree | d5ce49914515c3cf31d7b529678e39042da3dfe4 /sys | |
parent | 604d99241c06d572121bd500c78d2ee09bb6196c (diff) | |
download | gst-plugins-bad0-10-487a03408d3ee3deae80db692ede79973d85a462.tar.gz gst-plugins-bad0-10-487a03408d3ee3deae80db692ede79973d85a462.tar.xz gst-plugins-bad0-10-487a03408d3ee3deae80db692ede79973d85a462.zip |
kmssink: make automatic connector selection the default
Diffstat (limited to 'sys')
-rw-r--r-- | sys/kms/gstkmssink.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/sys/kms/gstkmssink.c b/sys/kms/gstkmssink.c index 847702812..492b96c81 100644 --- a/sys/kms/gstkmssink.c +++ b/sys/kms/gstkmssink.c | |||
@@ -582,7 +582,7 @@ gst_kms_sink_class_init (GstKMSSinkClass * klass) | |||
582 | G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS)); | 582 | G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS)); |
583 | g_object_class_install_property (gobject_class, PROP_CONNECTOR, | 583 | g_object_class_install_property (gobject_class, PROP_CONNECTOR, |
584 | g_param_spec_uint ("connector", "Connector", | 584 | g_param_spec_uint ("connector", "Connector", |
585 | "DRM connector id (0 for automatic selection)", 0, G_MAXUINT32, 7, | 585 | "DRM connector id (0 for automatic selection)", 0, G_MAXUINT32, 0, |
586 | G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS | G_PARAM_CONSTRUCT)); | 586 | G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS | G_PARAM_CONSTRUCT)); |
587 | 587 | ||
588 | gst_element_class_set_details_simple (gstelement_class, | 588 | gst_element_class_set_details_simple (gstelement_class, |