aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Release 0.10.23freedesktop-RELEASE-0.10.23Tim-Philipp Müller2012-02-201-2/+8664
* Release 0.10.22Tim-Philipp Müller2011-05-101-2/+3932
* Release 0.10.21Tim-Philipp Müller2011-01-211-3/+7155
* Release 0.10.20Tim-Philipp Müller2010-09-021-2/+3934
* Release 0.10.19Tim-Philipp Müller2010-05-301-2/+3187
* Release 0.10.18Tim-Philipp Müller2010-03-051-2/+3104
* Release 0.10.17Jan Schmidt2009-11-161-0/+110
* 0.10.16.2 pre-releaseJan Schmidt2009-11-091-24/+1005
* Release 0.10.16Jan Schmidt2009-10-231-2/+208
* release 0.10.15Jan Schmidt2009-10-211-0/+101
* 0.10.14.3 pre-releaseJan Schmidt2009-10-151-0/+76
* 0.10.14.2 pre-releaseJan Schmidt2009-10-121-14/+2617
* Release 0.10.14Tim-Philipp Müller2009-08-291-21/+3297
* Release 0.10.13Jan Schmidt2009-06-181-2/+1352
* Release 0.10.12Jan Schmidt2009-05-201-0/+13
* 0.10.11.3 pre-releaseJan Schmidt2009-05-151-0/+1077
* 0.10.11.2 pre-releaseJan Schmidt2009-05-111-2/+1937
* Release 0.10.11Jan Schmidt2009-03-201-17904/+29079
* Release 0.10.10Jan Schmidt2009-01-191-0/+7
* configure.ac: 0.10.9.3 pre-releaseJan Schmidt2009-01-091-0/+5
* gst/mpegdemux/gstmpegtsdemux.c: Don't forward duration requests in BYTES, sin...David Schleef2009-01-091-0/+6
* gst/qtmux/gstqtmuxmap.c: Add video/x-qt-part and video/x-m4-part to caps so s...David Schleef2009-01-091-0/+5
* ext/resindvd/resindvdsrc.c: Additional patch for resin fixes time-based seeki...Jan Schmidt2009-01-091-0/+9
* ext/ladspa/search.c: Avoid searching (null) paths or crashing on platforms wh...Brian Cameron2009-01-081-0/+8
* ext/resindvd/: Add support for time based seeking.Jan Schmidt2009-01-081-0/+13
* ext/ladspa/gstladspa.c: Add plugin dependency for the LADSPA plugin directories.Sebastian Dröge2009-01-081-0/+6
* tests/check/Makefile.am: Dist test headers for amr and aac parsers.Jan Schmidt2009-01-061-0/+6
* sys/acmmp3dec/Makefile.am: Fix typo in the opposite way to give the plugin a ...Michael Smith2009-01-061-0/+5
* sys/acmmp3dec/Makefile.am: Fix typo in the makefile target preventing disting.Jan Schmidt2009-01-061-0/+5
* Remove AppSrc/AppSink that are moving to -base. Partially fixes #564421Jan Schmidt2009-01-051-0/+32
* gst/mpegdemux/mpegtspacketizer.c: Guard interval is 4 if descriptor part show...Zaheer Abbas Merali2009-01-051-0/+5
* gst/mpegdemux/gstmpegdesc.h: Fix up satellite delivery subsystem defs.Zaheer Abbas Merali2009-01-051-0/+5
* gst/mpegdemux/gstmpegdesc.h: Fix up terrestrial delivery system descriptor defs.Zaheer Abbas Merali2009-01-051-0/+6
* gst/mxf/: "Generation UID" and "This Generation UID" are different so handle ...Sebastian Dröge2009-01-051-0/+20
* gst/bayer/gstbayer2rgb.c: Fix color offset calculation for 24bpp. Fixes bug #...Sascha Hauer2009-01-051-0/+9
* gst/mpegtsmux/: Improve muxing of AC3/h264 streams a bit. Fixes bug #550613.vanista2009-01-051-0/+11
* gst/mxf/mxfdemux.c: Don't allow negative or zero edit rates to prevent divisi...Sebastian Dröge2009-01-051-0/+8
* ext/x264/gstx264enc.c: Use hyphen in property name, perform safety buffer siz...Mark Nauwelaerts2009-01-051-0/+7
* gst/mxf/: Fix compilation with debugging disabled.Sebastian Dröge2009-01-051-0/+29
* configure.ac: Also mention jp2kenc as a jp2k plugin feature.Mark Nauwelaerts2009-01-051-0/+5
* sys/dvb/dvbbasebin.c: Fix some memory leaks. Fixes bug #566356.Sebastian Pölsterl2009-01-041-0/+10
* gst/rtpmanager/: When an SSRC is found on the caps of the sender RTP, use thi...Olivier Crete2009-01-021-0/+10
* gst/rtpmanager/: Rename a method to better reflect what it really does.Wim Taymans2009-01-021-0/+10
* ext/apexsink/Makefile.am: Move -lgcrypto from _LDFLAGS to _LIBADD.Alessandro Decina2009-01-021-0/+5
* ext/apexsink/Makefile.am: Link against -lgcrpyto for RSA_new and RSA_free.Alessandro Decina2009-01-011-0/+8
* gst/mpegdemux/gstmpegdemux.c: Initialize scr_rate_n and scr_rate_d in order t...Alessandro Decina2009-01-011-0/+5
* Implement support for OP2a/b/c and OP3a/b/c, i.e. tracks with more than a sin...Sebastian Dröge2008-12-311-0/+42
* gst/mpegdemux/gstmpegdemux.c: Use the adjusted SCR for calculating the mux rate.Wim Taymans2008-12-291-0/+7
* gst/mpegdemux/gstmpegdemux.*: The position member in the newsegment event cor...Wim Taymans2008-12-291-0/+7
* gst/mpegdemux/gstmpegdemux.c: Converting from time to bytes operates on the s...Robin Stocker2008-12-291-0/+10