aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* various: fix pad template ref leaksVincent Penquerc'h2011-11-282-10/+10
* videomeasure: Fix set-but-unused warningsOlivier Crête2011-07-121-15/+1
* Work around changes in g_atomic APIDavid Schleef2011-06-041-0/+4
* android: make it ready for androgenizerThibault Saunier2011-04-111-0/+13
* Revert "Check that collectpads exists before removing pad"Edward Hervey2011-02-211-3/+1
* Check that collectpads exists before removing padDavid Schleef2011-02-211-1/+3
* ssim: Set classification to Filter/Analyzer/Video instead of Filter/Converter...Sebastian Dröge2010-12-121-1/+1
* videomeasure: Remove dead assignmentsEdward Hervey2010-11-252-9/+1
* various (gst): add missing G_PARAM_STATIC_STRINGS flagsStefan Kost2010-10-192-7/+10
* videomeassure: GST_BOILERPLATE already sets parent_classStefan Kost2010-09-281-2/+0
* ssim: Add I420 supportDavid Schleef2010-09-061-1/+4
* Split out GST_PLUGINS_BAD_CFLAGS from GST_CFLAGSDavid Schleef2010-05-191-2/+4
* i18n: build fixes: #if -> #ifdef for ENABLE_NLSStefan Kost2010-03-221-1/+1
* Add -Wmissing-declarations -Wmissing-prototypes to configure flagsBenjamin Otte2010-03-211-6/+6
* gst_element_class_set_details => gst_element_class_set_details_simpleBenjamin Otte2010-03-181-7/+4
* build: fprintf, sprintf, sscanf need stdio.hStefan Kost2009-10-071-9/+8
* build: add missing stdlib include to fix the buildStefan Kost2009-10-021-0/+1
* videomeasure: link with libmRené Stadler2009-10-011-1/+1
* Take offset gaps into account.Руслан Ижбулатов2009-09-301-15/+28
* videomeasure: fix line endingsDavid Schleef2009-09-181-17/+17
* videomeasure: fix distcheckDavid Schleef2009-09-181-0/+1
* videomeasure: Fix format strings and include correct i18n headerSebastian Dröge2009-09-103-5/+7
* videomeasure: Fix indention, line endings and use LRN's real nameSebastian Dröge2009-09-106-2233/+2173
* videomeasure: Initial version of videomeasure pluginРуслан Ижбулатов2009-09-107-0/+2497