aboutsummaryrefslogtreecommitdiffstats
path: root/sys
Commit message (Expand)AuthorAgeFilesLines
* kmssink: Increase num of held buffers to fix video tearingHarinarayan Bhatta2014-04-082-7/+22
* kmssink: header file alignment with latest libdce releaseChandramohan2013-10-031-1/+1
* dri2videosink: fix performance issue with software decodersVincent Penquerc'h2013-05-151-46/+68
* pvrvideosink: link explicitly with DRI2 libraryOlivier Naudan2013-05-151-2/+2
* pvrvideosink: fix rendering of sources with a non-nultiple-of-32 strideVincent Penquerc'h2013-05-152-19/+129
* kmssink: fix bo leakVincent Penquerc'h2013-05-151-0/+1
* dri2videosink: Added GST_PERFORMANCE traces, in order to measure latenciesOlivier Naudan2013-05-151-0/+7
* kmssink: mark connector-name property as non-constructVincent Penquerc'h2013-05-151-1/+1
* kmssink: allow specifying a connector with a type based nameVincent Penquerc'h2013-05-154-8/+120
* pvrvideosink: remove -strided caps remnants, and allow up to 2048 heightVincent Penquerc'h2013-05-151-22/+13
* pvrvideosink: lock writes to render_rectVincent Penquerc'h2013-05-151-1/+2
* kmssink: make automatic connector selection the defaultVincent Penquerc'h2013-05-151-1/+1
* kmssink: allow automatic selection of connectorVincent Penquerc'h2013-05-153-12/+54
* kmssink: do not unref a NULL buffer on errorVincent Penquerc'h2013-05-151-1/+2
* pvrvideosink: call _got_window_handle after creating a windowVincent Penquerc'h2013-05-151-0/+3
* dri2videosink: call _got_window_handle when creating a windowVincent Penquerc'h2013-05-151-0/+4
* kmssink: remove GstVideoContext implementationThibault Saunier2013-05-151-64/+1
* kms: Use dce to get device instead of doing it ourselfThibault Saunier2013-05-152-21/+8
* kmssink: wind down the drm machinery on resetVincent Penquerc'h2013-05-152-0/+6
* kmssink: fix leakVincent Penquerc'h2013-05-151-1/+1
* kmssink: make fb_id the right type the DRM API expectsVincent Penquerc'h2013-05-151-1/+1
* kmssink: do not free mode, we do not own itVincent Penquerc'h2013-05-151-4/+0
* dri2videosink: pipe through gst-indentVincent Penquerc'h2013-05-153-107/+87
* dri2videosink: heed to map/unmap eventsVincent Penquerc'h2013-05-152-0/+15
* dri2videosink: fix locking bugVincent Penquerc'h2013-05-151-2/+0
* dri2videosink: fix caps leakVincent Penquerc'h2013-05-151-1/+1
* dri2videosink: fix cropping with software decodersVincent Penquerc'h2013-05-152-0/+58
* dri2videosink, pvrvideosink: Accept height up to 2048 pixelsThibault Saunier2013-05-152-2/+2
* pvrvideosink: Limit size to 1080p as it is a hardware limitationThibault Saunier2013-05-151-4/+4
* dri2videosink: Limit size to 2k as it is the maximum size the hardware handlesThibault Saunier2013-05-151-2/+2
* dri2videosink: Limit size to 1080p as it is a hardware limitationThibault Saunier2013-05-151-2/+2
* drm and dri: Enhance debug messagesThibault Saunier2013-05-153-3/+10
* dri2 and drm: Pass through gst-indentThibault Saunier2013-05-151-2/+2
* dri2videosink: fix a crash on resizing the windowVincent Penquerc'h2013-05-152-5/+9
* dri2videosink: deinterlaced interlaced inputVincent Penquerc'h2013-05-152-5/+32
* dri2videosink: DRI2 stride has a pixel constraint, not a byte oneVincent Penquerc'h2013-05-151-1/+1
* dri2videosink: fix window/video width confusionVincent Penquerc'h2013-05-152-19/+29
* dri2videosink: copy correct number of bytes for interlaved foramtsVincent Penquerc'h2013-05-151-1/+2
* dri2videosink: copy buffers which do not match strides dri2 needsVincent Penquerc'h2013-05-152-5/+75
* dri2videosink: bump rank to PRIMARY + 1Vincent Penquerc'h2013-05-151-3/+2
* kmssink: bump rank to PRIMARY + 1Vincent Penquerc'h2013-05-151-1/+1
* dri2videosink: destroy context only whe window is destroyedVincent Penquerc'h2013-05-152-2/+2
* dri2: link libgstdrm in-treeVincent Penquerc'h2013-05-151-1/+2
* kms: add missing backslash in lib listVincent Penquerc'h2013-05-151-1/+1
* kmssink: link to our in-tree libgstbasevideoVincent Penquerc'h2013-05-151-1/+1
* pvrvideosink: fix unwanted scaling on cropped videosVincent Penquerc'h2013-05-151-0/+24
* pvrvideosink: recreate the pool on new caps in buffer-allocVincent Penquerc'h2013-05-151-3/+4
* pvrvideosink: actually print capsVincent Penquerc'h2013-05-151-1/+1
* dri2ideosink: fix caps equality checkVincent Penquerc'h2013-05-151-1/+1
* pvrvideosink: fix caps equality checkVincent Penquerc'h2013-05-151-1/+1