aboutsummaryrefslogtreecommitdiffstats
path: root/tools
Commit message (Expand)AuthorAgeFilesLines
* various: fix pad template ref leaksVincent Penquerc'h2011-11-284-8/+8
* element-templates: improve the audiofilter templateStefan Kost2011-05-181-1/+30
* element-maker: improve plugin_init()Stefan Kost2011-05-181-4/+2
* tools: disable new gst-element-maker testTim-Philipp Müller2011-04-271-6/+8
* element-maker: the broekn templates are not broekn, but dependenciesStefan Kost2011-04-261-1/+2
* element-maker: set CPPFLAGS to make templates using uninstalled headers workStefan Kost2011-04-262-2/+3
* element-maker: fixup gobject template a bit but disable for nowStefan Kost2011-04-262-2/+5
* element-templates: fix templatesStefan Kost2011-04-265-12/+52
* element-maker: don't dist incomplete templatesStefan Kost2011-04-261-5/+7
* element-maker-test: try to run element-maker for all templatesStefan Kost2011-04-262-1/+28
* element-maker: make it fail, when compilation failsStefan Kost2011-04-261-1/+7
* element-maker: allow to run from a different working directoryStefan Kost2011-04-261-2/+3
* element-maker: lowercasify inputDavid Schleef2011-04-241-0/+1
* element-templates: clean up gobject template a bitTim-Philipp Müller2011-04-141-16/+4
* element-maker: dist new videofilter2 templateTim-Philipp Müller2011-04-091-0/+1
* baseparse: remove -bad version of baseparse library, now in coreTim-Philipp Müller2011-04-081-1/+1
* element-maker: Add videofilter2 templateDavid Schleef2011-04-081-0/+67
* element-maker: do test build with -fPICDavid Schleef2011-02-171-1/+1
* element-maker: Add baseparse templateDavid Schleef2011-02-171-0/+109
* element-maker: Fix handling of debug categoryDavid Schleef2011-01-201-6/+3
* element-maker: improve pushsrcDavid Schleef2011-01-052-10/+236
* element-maker: Add debug categoryDavid Schleef2011-01-021-2/+9
* element-maker: Update FSF addressDavid Schleef2010-12-311-2/+2
* Add gst-app-makerDavid Schleef2010-12-312-0/+546
* element-maker: Clean up directoryDavid Schleef2010-12-1523-54/+80
* element-maker: improve generation of several classesDavid Schleef2010-12-1421-104/+819
* element-maker: Handle names with multiple underscoresDavid Schleef2010-12-021-4/+4
* element-maker: Take parameters on command lineDavid Schleef2010-09-061-2/+61
* element-maker: construct element namesDavid Schleef2010-09-042-11/+48
* element-maker: Fix up GstElementDavid Schleef2010-09-042-14/+32
* tools: flesh out element-maker templatesDavid Schleef2010-06-044-10/+126
* tools: Add element-makerDavid Schleef2010-04-1419-0/+1354