diff options
author | Luciana Fujii Pontello | 2011-12-22 22:43:52 -0600 |
---|---|---|
committer | Nikhil Devshatwar | 2013-05-15 05:35:37 -0500 |
commit | 70579721368f7446a2576cb319593f6d04d9002c (patch) | |
tree | e895a6e7db056c868e9036c1ecb3a782c95d38a6 | |
parent | 09d69eaa6ecfe2d8d67aec0215498f00a1b2ca82 (diff) | |
download | gst-plugins-base0-10-70579721368f7446a2576cb319593f6d04d9002c.tar.gz gst-plugins-base0-10-70579721368f7446a2576cb319593f6d04d9002c.tar.xz gst-plugins-base0-10-70579721368f7446a2576cb319593f6d04d9002c.zip |
configure.ac: Check for glib 2.30
gst-plugins-base requires glib >= 2.30 because of
g_cclosure_marshal_generic that was introduced in 2.30.
-rw-r--r-- | configure.ac | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/configure.ac b/configure.ac index 0cbb91c83..aa854ce2b 100644 --- a/configure.ac +++ b/configure.ac | |||
@@ -263,7 +263,7 @@ AC_CHECK_FUNC(gethostbyname,,[AC_CHECK_LIB(nsl,gethostbyname)]) | |||
263 | dnl *** checks for dependency libraries *** | 263 | dnl *** checks for dependency libraries *** |
264 | 264 | ||
265 | dnl GLib is required | 265 | dnl GLib is required |
266 | AG_GST_GLIB_CHECK([2.24]) | 266 | AG_GST_GLIB_CHECK([2.30]) |
267 | 267 | ||
268 | ORC_CHECK([0.4.11]) | 268 | ORC_CHECK([0.4.11]) |
269 | 269 | ||