aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* libav: Update to v0.7.2 releaseEdward Hervey2011-10-181-0/+0
* Update internal libav snapshot to latest releases/0.7 tip for postproc fixTim-Philipp Müller2011-09-031-0/+0
* gst-libs: Update libav checkout to latest 0.7 tipEdward Hervey2011-07-121-0/+0
* ext: Bumping libav checkout to current tip of v0.7 branchEdward Hervey2011-06-251-0/+0
* ext: Update to libav git master as of Sunday 29th May 2011Edward Hervey2011-05-291-0/+0
* Remove usage of SVN now that we use git submodules for libavEdward Hervey2011-04-211-21/+18
* ext: Add libav as a git submoduleEdward Hervey2011-04-191-0/+0
* gst-libs: Remove .config file from ffmpeg build when cleaning upEdward Hervey2011-01-251-0/+1
* gst-libs: Simplify make dist by a metric truckloadEdward Hervey2010-06-271-18/+2
* gst-libs: Fixup make distclean for new ffmpegEdward Hervey2010-06-161-0/+1
* Fix distclean/distcheckJan Schmidt2009-10-051-0/+1
* build: Remove gst-libs/ext/ffmpeg in maintainerclean target onlyJarkko Palviainen2009-08-191-1/+6
* build: Fix the dist - libswscale isn't an external on the 0.5 branchJan Schmidt2009-06-061-1/+3
* Fix 'make distcheck'.Edward Hervey2009-02-101-1/+1
* Do not corrupt ffmpeg build checkout during make dist.Mark Nauwelaerts2009-01-281-11/+11
* Distribute intended ffmpeg revision(s) and include more files.Mark Nauwelaerts2009-01-281-1/+2
* ffmpegrev: Adjust time of swscale checkout to ffmpeg revision being used.Edward Hervey2008-08-311-2/+2
* gst-libs/ext/Makefile.am: More fixes for make distEdward Hervey2008-05-121-3/+7
* More fixes for make dist.Edward Hervey2008-05-081-2/+5
* gst-libs/ext/Makefile.am: Don't copy file which is no longer present.Edward Hervey2008-05-081-1/+1
* gst-libs/ext/Makefile.am: Use 'make clean' and not 'make dist-clean' for loca...Edward Hervey2008-05-081-2/+2
* gst-libs/ext/Makefile.am: Remove trailing whitespace as warned by automake.Stefan Kost2008-01-091-1/+1
* Merging GST_FFMPEG_NO_MIRROR branch to trunkEdward Hervey2007-12-171-1/+41
* gst-libs/ext/Makefile.am: We need to use $(MAKE) here instead of 'make' (on s...Tim-Philipp Müller2005-12-101-1/+1
* alright ! ready to test.Thomas Vander Stichele2004-03-111-0/+10
* this actually seems to work wellThomas Vander Stichele2004-03-111-1/+5
* ffmpeg updatesThomas Vander Stichele2004-02-131-0/+1
* sandbox to get ffmpeg to play nicely in all casesThomas Vander Stichele2003-12-091-0/+1