diff options
author | Vincent Penquerc'h | 2012-06-19 04:35:49 -0500 |
---|---|---|
committer | Nikhil Devshatwar | 2013-05-15 06:20:52 -0500 |
commit | 1570e6bb4c279035383c92400132207a35493c71 (patch) | |
tree | 493193cadc3f197bead1c2fde57437aa74223b46 | |
parent | 177fe6f8a6b971e1acd8373f60698c7ad484e4b9 (diff) | |
download | gstreamer0-10-1570e6bb4c279035383c92400132207a35493c71.tar.gz gstreamer0-10-1570e6bb4c279035383c92400132207a35493c71.tar.xz gstreamer0-10-1570e6bb4c279035383c92400132207a35493c71.zip |
baseparse: print unsigned values as unsigned values
Avoids G_MAXUINT confusingly being printed as -1, among others.
-rw-r--r-- | libs/gst/base/gstbaseparse.c | 16 |
1 files changed, 8 insertions, 8 deletions
diff --git a/libs/gst/base/gstbaseparse.c b/libs/gst/base/gstbaseparse.c index 1da663cde..e721ea902 100644 --- a/libs/gst/base/gstbaseparse.c +++ b/libs/gst/base/gstbaseparse.c | |||
@@ -2316,7 +2316,7 @@ gst_base_parse_chain (GstPad * pad, GstBuffer * buffer) | |||
2316 | frame = &parse->priv->frame; | 2316 | frame = &parse->priv->frame; |
2317 | 2317 | ||
2318 | if (G_LIKELY (buffer)) { | 2318 | if (G_LIKELY (buffer)) { |
2319 | GST_LOG_OBJECT (parse, "buffer size: %d, offset = %" G_GINT64_FORMAT, | 2319 | GST_LOG_OBJECT (parse, "buffer size: %u, offset = %" G_GINT64_FORMAT, |
2320 | GST_BUFFER_SIZE (buffer), GST_BUFFER_OFFSET (buffer)); | 2320 | GST_BUFFER_SIZE (buffer), GST_BUFFER_OFFSET (buffer)); |
2321 | if (G_UNLIKELY (parse->priv->passthrough)) { | 2321 | if (G_UNLIKELY (parse->priv->passthrough)) { |
2322 | gst_base_parse_frame_init (frame); | 2322 | gst_base_parse_frame_init (frame); |
@@ -2369,7 +2369,7 @@ gst_base_parse_chain (GstPad * pad, GstBuffer * buffer) | |||
2369 | 2369 | ||
2370 | if (G_UNLIKELY (parse->priv->drain)) { | 2370 | if (G_UNLIKELY (parse->priv->drain)) { |
2371 | min_size = av; | 2371 | min_size = av; |
2372 | GST_DEBUG_OBJECT (parse, "draining, data left: %d", min_size); | 2372 | GST_DEBUG_OBJECT (parse, "draining, data left: %u", min_size); |
2373 | if (G_UNLIKELY (!min_size)) { | 2373 | if (G_UNLIKELY (!min_size)) { |
2374 | gst_buffer_unref (tmpbuf); | 2374 | gst_buffer_unref (tmpbuf); |
2375 | goto done; | 2375 | goto done; |
@@ -2378,7 +2378,7 @@ gst_base_parse_chain (GstPad * pad, GstBuffer * buffer) | |||
2378 | 2378 | ||
2379 | /* Collect at least min_frame_size bytes */ | 2379 | /* Collect at least min_frame_size bytes */ |
2380 | if (av < min_size) { | 2380 | if (av < min_size) { |
2381 | GST_DEBUG_OBJECT (parse, "not enough data available (only %d bytes)", | 2381 | GST_DEBUG_OBJECT (parse, "not enough data available (only %u bytes)", |
2382 | av); | 2382 | av); |
2383 | gst_buffer_unref (tmpbuf); | 2383 | gst_buffer_unref (tmpbuf); |
2384 | goto done; | 2384 | goto done; |
@@ -2403,12 +2403,12 @@ gst_base_parse_chain (GstPad * pad, GstBuffer * buffer) | |||
2403 | if (res) { | 2403 | if (res) { |
2404 | if (gst_adapter_available (parse->priv->adapter) < fsize) { | 2404 | if (gst_adapter_available (parse->priv->adapter) < fsize) { |
2405 | GST_DEBUG_OBJECT (parse, | 2405 | GST_DEBUG_OBJECT (parse, |
2406 | "found valid frame but not enough data available (only %d bytes)", | 2406 | "found valid frame but not enough data available (only %u bytes)", |
2407 | gst_adapter_available (parse->priv->adapter)); | 2407 | gst_adapter_available (parse->priv->adapter)); |
2408 | gst_buffer_unref (tmpbuf); | 2408 | gst_buffer_unref (tmpbuf); |
2409 | goto done; | 2409 | goto done; |
2410 | } | 2410 | } |
2411 | GST_LOG_OBJECT (parse, "valid frame of size %d at pos %d", fsize, skip); | 2411 | GST_LOG_OBJECT (parse, "valid frame of size %u at pos %d", fsize, skip); |
2412 | break; | 2412 | break; |
2413 | } | 2413 | } |
2414 | if (skip == -1) { | 2414 | if (skip == -1) { |
@@ -2501,7 +2501,7 @@ done: | |||
2501 | invalid_min: | 2501 | invalid_min: |
2502 | { | 2502 | { |
2503 | GST_ELEMENT_ERROR (parse, STREAM, FAILED, (NULL), | 2503 | GST_ELEMENT_ERROR (parse, STREAM, FAILED, (NULL), |
2504 | ("min_size evolution %d -> %d; breaking to avoid looping", | 2504 | ("min_size evolution %u -> %u; breaking to avoid looping", |
2505 | old_min_size, min_size)); | 2505 | old_min_size, min_size)); |
2506 | return GST_FLOW_ERROR; | 2506 | return GST_FLOW_ERROR; |
2507 | } | 2507 | } |
@@ -2719,7 +2719,7 @@ gst_base_parse_scan_frame (GstBaseParse * parse, GstBaseParseClass * klass, | |||
2719 | gst_buffer_replace (&frame->buffer, NULL); | 2719 | gst_buffer_replace (&frame->buffer, NULL); |
2720 | if (res) { | 2720 | if (res) { |
2721 | parse->priv->drain = FALSE; | 2721 | parse->priv->drain = FALSE; |
2722 | GST_LOG_OBJECT (parse, "valid frame of size %d at pos %d", fsize, skip); | 2722 | GST_LOG_OBJECT (parse, "valid frame of size %u at pos %d", fsize, skip); |
2723 | break; | 2723 | break; |
2724 | } | 2724 | } |
2725 | parse->priv->drain = FALSE; | 2725 | parse->priv->drain = FALSE; |
@@ -2787,7 +2787,7 @@ done: | |||
2787 | invalid_min: | 2787 | invalid_min: |
2788 | { | 2788 | { |
2789 | GST_ELEMENT_ERROR (parse, STREAM, FAILED, (NULL), | 2789 | GST_ELEMENT_ERROR (parse, STREAM, FAILED, (NULL), |
2790 | ("min_size evolution %d -> %d; breaking to avoid looping", | 2790 | ("min_size evolution %u -> %u; breaking to avoid looping", |
2791 | old_min_size, min_size)); | 2791 | old_min_size, min_size)); |
2792 | return GST_FLOW_ERROR; | 2792 | return GST_FLOW_ERROR; |
2793 | } | 2793 | } |