aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* DEBIAN: DebianizationHEADglsdk-6_00_00_07masterNikhil Devshatwar2013-05-2228-0/+5398
* hand revert f56c6e12255b37d75b1eb949e434fa8e3bb33f51Nikhil Devshatwar2013-05-151-24/+8
* ia32 hack.Nikhil Devshatwar2013-05-151-0/+17
* Multiarch backward comaptibility.Nikhil Devshatwar2013-05-151-1/+8
* baseparse: do not wait for more data when draining, it will never comeVincent Penquerc'h2013-05-151-0/+7
* baseparse: print unsigned values as unsigned valuesVincent Penquerc'h2013-05-151-8/+8
* utils: add quark and mini-object boilerplate macrosRob Clark2013-05-151-0/+34
* hack: disable buffer writability checkRob Clark2013-05-151-1/+1
* basetransform: don't do unnecessary pad_alloc()Rob Clark2013-05-151-8/+20
* Refresh gstreamer-sections.txtAlessandro Decina2013-05-151-0/+34
* Add GST_EVENT_LIVE_FLUSH.Alessandro Decina2013-05-152-0/+10
* Add GstEventCrop eventRob Clark2013-05-154-2/+80
* add GstQueryBuffers queryRob Clark2013-05-154-3/+164
* Changes to make it possible to LD_PRELOAD libttifRob Clark2013-05-152-11/+125
* gst-launch: add --loop argumentRob Clark2013-05-151-1/+15
* Release 0.10.36freedesktop-RELEASE-0.10.36Tim-Philipp Müller2012-02-2010-24/+3071
* po: update translationsTim-Philipp Müller2012-02-201-26/+20
* baseparse: fix reverse playbackMark Nauwelaerts2012-02-151-3/+2
* baseparse: bitrate mechanics should not deal with duration updateMark Nauwelaerts2012-02-111-8/+0
* 0.10.35.3 pre-releaseTim-Philipp Müller2012-02-053-6/+9
* registry: fix compilation with --disable-registryHavard Graff2012-02-041-1/+2
* bin: reset the EOS detection machinery after sending an EOS messageVincent Penquerc'h2012-02-031-0/+10
* Fixes the lack of an include directive in gst/gstpreset.hJoão Paulo Pizani Flor2012-02-021-0/+1
* collectpads2: Move private fields from the public structs to private structsSebastian Dröge2012-01-272-161/+190
* baseparse: clear adapter in reset so baseparse is reusableAntoine Tremblay2012-01-171-0/+3
* gststructure: clarify _get docs about the returned referenceVincent Penquerc'h2012-01-121-4/+4
* basesink: don't compensate for render-delay twiceHavard Graff2012-01-051-10/+1
* gst: include locale.h before any other i18n headersTim-Philipp Müller2012-01-052-0/+2
* plugins: explicitly cast initialization values to the correct typeIdar Tollefsen2012-01-052-2/+2
* poll: include correct poll.h based on autoconf testIdar Tollefsen2012-01-051-0/+5
* configure: check for sys/poll.hTim-Philipp Müller2012-01-051-0/+2
* Automatic update of common submoduleTim-Philipp Müller2012-01-041-0/+0
* Automatic update of common submoduleTim-Philipp Müller2012-01-041-0/+0
* convert Makefile spaces to tabsDavid Schleef2012-01-041-1/+1
* filesrc: return any remaining data on EOS before returning FLOW_UNEXPECTEDTim-Philipp Müller2011-12-251-1/+5
* filesrc: minor cosmetic changesTim-Philipp Müller2011-12-251-9/+11
* basetransform: suggestion compatible with upstream is not much of a suggestionMark Nauwelaerts2011-12-191-1/+2
* collectpads2: delay collecting buffer if a pad newly set waitingMark Nauwelaerts2011-12-161-0/+1
* filesrc: do not mistake short reads for EOSVincent Penquerc'h2011-12-161-23/+21
* glib-compat: Add license boilerplate for LGPLSebastian Dröge2011-12-122-0/+30
* 0.10.35.2 pre-releaseTim-Philipp Müller2011-12-094-8/+12
* po: update translationsTim-Philipp Müller2011-12-098-1251/+2297
* preset: allow applications to specify an extra preset dirStefan Sauer2011-12-094-57/+152
* basetransform: Fix code path to come up with possible caps if incompatible ca...Sebastian Dröge2011-12-081-10/+29
* basetransform: Fall back to upstream provided caps if suggested caps are not ...Sebastian Dröge2011-12-081-1/+14
* basetransform: Fall back to upstream provided caps if fixation of suggested c...Sebastian Dröge2011-12-081-2/+5
* basetransform: Refactor gst_base_transform_buffer_alloc() codeSebastian Dröge2011-12-081-91/+97
* baseparse: do not use a byte value instead of a time value when bisectingVincent Penquerc'h2011-12-071-1/+12
* selector: Push newsegment events before any buffers are pushed in the unit testSebastian Dröge2011-12-071-0/+15
* inputselector: Don't send a NEWSEGMENT event if a buffer arrived before the s...Sebastian Dröge2011-12-071-9/+13