aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* arm: dra7: hwmod: Enable SW supervised idle for I2C instances owned by M4HEADinfoadas-on-psdkla3.03Shravan Karthik2017-11-131-2/+2
* arm: dra7: powerdomain: Disable power state change for remote-coresShravan Karthik2017-11-131-14/+7
* arm: dts: DT for LCD based display using FPD-link - Infoadas on J6-PlusShravan Karthik2017-11-082-0/+149
* arm: dts: Enable HDMI on J6-Eco infoadas device-treeREL_INFOADAS_03_00_00_01Shravan Karthik2017-10-121-2/+0
* arm: dts: Enable HDMI for J6-EntryShravan Karthik2017-10-121-2/+0
* arm: dts: infoadas: Remove QSPI from Linux DTNikhil Devshatwar2017-10-104-0/+4
* config_fragments: Make remoteproc built in, enable userspace firmware loadingShravan Karthik2017-10-061-2/+8
* arm: dts: infoadas: Late attach remoteprocsNikhil Devshatwar2017-10-034-0/+150
* arm: mach-omap2: Remove edma related nodes from hwmod init sequenceShravan Karthik2017-10-031-3/+0
* dra7xx: Kernel Optimizations for early-use-case enablementVenkateswara Rao Mandela2017-10-0314-6/+527
* arm: dts: dra7xx: infoadas devicetree based on vision boardNikhil Devshatwar2017-10-037-3/+406
* arm: dts: dra7: Re-route PCF interruptsNikhil Devshatwar2017-10-031-6/+8
* arm: dts: dra72: Enable ethernet without board muxesNikhil Devshatwar2017-10-034-11/+3
* arm: dts: dra7xx: Remove JAMR3 board.Venkateswara Rao Mandela2017-10-033-20/+0
* dma-buf: vmemexp: Exporter driver for virtual memoryNikhil Devshatwar2017-10-036-0/+667
* Revert "rpmsg: return error from create_channel if endpoint creation fails"processor-sdk-linux-automotive-3.03.00.03Venkateswara Rao Mandela2017-08-301-7/+0
* Merge branch 'p-ti-lsk-linux-4.4.y' into p-ti-lsk-linux-4.4.y-nextprocessor-sdk-linux-automotive-3.03.00.01Praneeth Bajjuri2017-08-2838-169/+739
|\
| * Merge branch 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linu...Praneeth Bajjuri2017-08-2838-169/+739
| |\
| | * Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-08-2511-53/+580
| | |\
| | | * Merge branch 'maint-ti-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-li...Dan Murphy2017-08-2511-53/+580
| | | |\
| | | | * ARM: dts: dra7: Remove deprecated PCI compatible stringKishon Vijay Abraham I2017-08-251-3/+0
| | | | * ARM: dts: dra76-evm: Enable x2 PCIe lanesKishon Vijay Abraham I2017-08-251-0/+10
| | | | * ARM: dts: DRA72x: Use PCIe compatible specific to dra72Kishon Vijay Abraham I2017-08-251-0/+12
| | | | * ARM: dts: DRA74x: Use PCIe compatible specific to dra74Kishon Vijay Abraham I2017-08-252-1/+13
| | | | * ARM: dts: dra7: Add properties to enable PCIe x2 lane modeKishon Vijay Abraham I2017-08-251-0/+2
| | | | * PCI: dwc: pci-dra7xx: Enable x2 mode supportKishon Vijay Abraham I2017-08-251-2/+66
| | | | * PCI: dwc: dra7xx: Add support for SoC specific compatible stringsKishon Vijay Abraham I2017-08-251-0/+16
| | | | * dt-bindings: PCI: dra7xx: Add properties to enable x2 lane in dra7Kishon Vijay Abraham I2017-08-251-0/+4
| | | | * dt-bindings: PCI: dra7xx: Add SoC specific compatible stringsKishon Vijay Abraham I2017-08-251-2/+6
| | | | * ARM: dts: dra7-evm: Move pcie RC node to common fileRavikumar Kattekola2017-08-252-4/+4
| | | | * ARM: dts: dra76-evm: add higher speed MMC/SD modesSekhar Nori2017-08-251-2/+8
| | | | * ARM: dts: dra76-evm: shift to using common IOdelay dataSekhar Nori2017-08-241-40/+1
| | | | * ARM: dts: dra76x: create a common file with MMC/SD IOdelay dataSekhar Nori2017-08-241-0/+435
| | | | * ARM: DRA722: Add support for DRA71x Silicon Rev 2.1Vishal Mahaveer2017-08-232-1/+5
| | * | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-08-2527-116/+159
| | |\| |
| | | * | Merge tag 'v4.4.84' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2017-08-2527-116/+159
| | | |\ \ | | | | |/ | | | |/|
| | | | * Linux 4.4.84Greg Kroah-Hartman2017-08-241-1/+1
| | | | * usb: qmi_wwan: add D-Link DWM-222 device IDHector Martin2017-08-241-0/+1
| | | | * usb: optimize acpi companion search for usb port devicesMathias Nyman2017-08-241-3/+23
| | | | * perf/x86: Fix LBR related crashes on Intel AtomStephane Eranian2017-08-241-3/+5
| | | | * pids: make task_tgid_nr_ns() safeOleg Nesterov2017-08-243-31/+34
| | | | * Sanitize 'move_pages()' permission checksLinus Torvalds2017-08-241-8/+3
| | | | * irqchip/atmel-aic: Fix unbalanced refcount in aic_common_rtc_irq_fixup()Boris Brezillon2017-08-241-2/+2
| | | | * irqchip/atmel-aic: Fix unbalanced of_node_put() in aic_common_irq_fixup()Boris Brezillon2017-08-241-1/+0
| | | | * x86/asm/64: Clear AC on NMI entriesAndy Lutomirski2017-08-241-0/+2
| | | | * xen: fix bio vec mergingRoger Pau Monne2017-08-241-2/+1
| | | | * mm: revert x86_64 and arm64 ELF_ET_DYN_BASE base changesKees Cook2017-08-242-4/+4
| | | | * mm/mempolicy: fix use after free when calling get_mempolicyzhong jiang2017-08-241-5/+0
| | | | * ALSA: usb-audio: Add mute TLV for playback volumes on C-Media devicesTakashi Iwai2017-08-243-0/+9
| | | | * ALSA: usb-audio: Apply sample rate quirk to Sennheiser headsetTakashi Iwai2017-08-241-0/+1