aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* DEBIAN: debianizationHEADglsdk-6_00_00_07masterNikhil Devshatwar2013-05-2129-0/+1852
* Add omapdrm module to kmstest and vbltestVincent Stehlé2013-05-172-1/+2
* gitignoreVincent Stehlé2013-05-171-0/+2
* intel: add more VLV PCI IDsJesse Barnes2013-05-171-1/+7
* man: Fix typo and use $() for make expressionsThierry Reding2013-05-171-1/+2
* radeon: Fix 1D tiling layout on SI.Michel Dänzer2013-05-171-23/+88
* man: fix manpage build instructionsDavid Herrmann2013-05-174-15/+42
* nouveau: use @PACKAGE_VERSION@ in libdrm_nouveau.pcMaarten Lankhorst2013-05-171-1/+1
* omap: release lock also on error pathsVincent Penquerc'h2013-05-171-0/+2
* libdrm 2.4.37 nouveau 1Nikhil Devshatwar2013-05-1724-1/+2766
* build against librtNikhil Devshatwar2013-05-171-0/+2
* default permsNikhil Devshatwar2013-05-171-1/+1
* configure.ac: bump version to 2.4.41 for releasefreedesktop-libdrm-2.4.41Maarten Lankhorst2013-01-161-1/+1
* nouveau: expose channel engine selection on kepler chipsetsBen Skeggs2013-01-164-0/+48
* libdrm_nouveau.pc: don't include I${includedir}/nouveauMarcin Slusarz2013-01-141-1/+1
* intel: Remove the fence count contributions when clearing relocsChris Wilson2013-01-131-3/+4
* man: disable man page building until David saves us allJesse Barnes2013-01-091-1/+1
* man: add drm-memory overview pageDavid Herrmann2013-01-092-2/+437
* man: add drm-kms overview pageDavid Herrmann2013-01-092-0/+343
* man: add drm.7 overview pageDavid Herrmann2013-01-092-0/+138
* man: convert manpages to XML instead of plain troffDavid Herrmann2013-01-099-181/+370
* nouveau: disallow pushbuf BOs in multiple memory typesBen Skeggs2013-01-061-4/+4
* libkms: return -EINVAL on fstat errorMaxime Villard2013-01-021-1/+1
* libkms: fix memory leak in error pathMaxime Villard2013-01-022-0/+2
* drm/radeon: track global bo name and always return the sameJerome Glisse2012-11-281-5/+11
* radeon: add new SI pci idAlex Deucher2012-11-211-0/+1
* intel: Fix missing ETIME on BSD operating systemsDavid Shao2012-11-101-0/+3
* configure.ac: bump version to 2.4.40 for releaseMarek Olšák2012-11-051-1/+1
* fix make distcheckDave Airlie2012-11-051-1/+1
* radeon: fix tile_split of 128-bit surface formats with 8x MSAAMarek Olšák2012-10-261-0/+2
* radeon: fix unused-function warningAndreas Boll2012-10-241-0/+2
* radeon: add some new SI pci idsAlex Deucher2012-10-161-0/+3
* initialize width/height fields in drmModeCrtcRob Clark2012-10-141-1/+4
* update gitignoreRob Clark2012-10-091-0/+4
* omap: release lock also on error pathsVincent Penquerc'h2012-10-091-0/+2
* configure.ac: Allow forcible disabling of Cairo supportDaniel Stone2012-10-082-7/+22
* intel: Silence a trivial compiler warningChris Wilson2012-10-071-1/+0
* intel: Correct the word decoding for gen2 3DSTATE_LOAD_STATE_IMMEDIATE_1Chris Wilson2012-10-071-1/+1
* intel: Fix "properly test for HAS_LLC"Chris Wilson2012-10-071-1/+1
* radeon: fix stencil miptree allocation of combined ZS buffers on EG and SIMarek Olšák2012-10-052-76/+123
* radeon: don't force stencil tile split to 0Marek Olšák2012-10-051-2/+0
* radeon: don't take the stencil-specific codepath for buffers without stencilMarek Olšák2012-10-031-1/+1
* libdrm: man page infrastructure and a few sample man pagesJesse Barnes2012-09-176-1/+183
* intel: Mark bo's exported to prime as not reusableKristian Høgsberg2012-09-141-1/+8
* intel: add support for ValleyViewJesse Barnes2012-09-131-1/+6
* libkms: link against libdrmMarcin Slusarz2012-09-071-1/+1
* radeon: Sampling pitch for non-mipmaps seems padded to slice alignment on SI.Michel Dänzer2012-09-061-3/+8
* radeon: Memory footprint of SI mipmap base level is padded to powers of two.Michel Dänzer2012-09-061-3/+10
* radeon: Fix layout of linear aligned mipmaps on SI.Michel Dänzer2012-09-051-1/+123
* intel: properly test for HAS_LLCDaniel Vetter2012-09-011-1/+1