Commit message (Collapse) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | added compressed rgb32 1280x800 logoHEADmaster | Venkateswara Rao Mandela | 2017-09-19 | 1 | -0/+0 |
| | |||||
* | add argb 32 bit format for 1280x800 logo | Venkateswara Rao Mandela | 2017-09-19 | 1 | -0/+0 |
| | |||||
* | Add Readme | Venkateswara Rao Mandela | 2017-05-12 | 1 | -0/+22 |
| | |||||
* | resize image for 1920x1200 displays | Venkateswara Rao Mandela | 2017-05-12 | 2 | -0/+1 |
| | | | | | | This is required for the newer panels which has 1920x1200 resolution. Signed-off-by: Venkateswara Rao Mandela <venkat.mandela@ti.com> | ||||
* | Added splash screen images | Venkateswara Rao Mandela | 2016-08-03 | 7 | -0/+2 |
The splash screen images are from https://e2e.ti.com/blogs_/b/behind_the_wheel/archive/2015/03/11/bmw-s-all-new-2-series-convertible-drops-the-top-ti-provides-the-headroom The repository includes the original jpg file as well as cropped jpg's to fit the two LCD resolutions (800x480 and 1280x800). Images are also stored in raw NV12 format ( Y+UV two planes 4:2:0 format) are stored with the .yuv extension. These are used for display on DRA7xx. NV12 images compressed in lzo format are also present in the repository for reducing the image load time. Signed-off-by: Venkateswara Rao Mandela <venkat.mandela@ti.com> |
index : glsdk/logos | ||
GLSDK development repositories. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |