diff options
author | Franklin S. Cooper Jr | 2013-05-12 18:33:55 -0500 |
---|---|---|
committer | Denys Dmytriyenko | 2013-05-14 22:43:20 -0500 |
commit | 3733ebca70b2b83b46b1539a70826c7c3d3815e0 (patch) | |
tree | 38d2af3cf8f848365b897f1179a3eb9c0e41187d | |
parent | d7c7cf9efb86ab9c3f3190d6e6992f67425ee2b5 (diff) | |
download | meta-arago-glsdk-3733ebca70b2b83b46b1539a70826c7c3d3815e0.tar.gz meta-arago-glsdk-3733ebca70b2b83b46b1539a70826c7c3d3815e0.tar.xz meta-arago-glsdk-3733ebca70b2b83b46b1539a70826c7c3d3815e0.zip |
meta-arago conf files: Use updated recipe names
* Recipes have been moved to meta-ti and are using an updated naming scheme.
* Mimic the name changes.
Signed-off-by: Franklin S. Cooper Jr <fcooper@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
-rw-r--r-- | meta-arago-distro/conf/distro/arago-source-ipk.conf | 6 | ||||
-rw-r--r-- | meta-arago-distro/conf/distro/include/branding-amsdk.inc | 4 |
2 files changed, 5 insertions, 5 deletions
diff --git a/meta-arago-distro/conf/distro/arago-source-ipk.conf b/meta-arago-distro/conf/distro/arago-source-ipk.conf index f9bb5b7..912ec36 100644 --- a/meta-arago-distro/conf/distro/arago-source-ipk.conf +++ b/meta-arago-distro/conf/distro/arago-source-ipk.conf | |||
@@ -147,9 +147,9 @@ CREATE_SRCIPK_pn-linux-omap-psp = "1" | |||
147 | SRCIPK_INSTALL_DIR_pn-linux-omap-psp = "board-support/linux-${KVER}-psp${PSPREL}" | 147 | SRCIPK_INSTALL_DIR_pn-linux-omap-psp = "board-support/linux-${KVER}-psp${PSPREL}" |
148 | SRCIPK_PACKAGE_ARCH_pn-linux-omap-psp = "${MACHINE_ARCH}" | 148 | SRCIPK_PACKAGE_ARCH_pn-linux-omap-psp = "${MACHINE_ARCH}" |
149 | 149 | ||
150 | CREATE_SRCIPK_pn-linux-am335x = "1" | 150 | CREATE_SRCIPK_pn-linux-am335x-psp = "1" |
151 | SRCIPK_INSTALL_DIR_pn-linux-am335x = "board-support/linux-${KVER}" | 151 | SRCIPK_INSTALL_DIR_pn-linux-am335x-psp = "board-support/linux-${KVER}" |
152 | SRCIPK_PACKAGE_ARCH_pn-linux-am335x = "${MACHINE_ARCH}" | 152 | SRCIPK_PACKAGE_ARCH_pn-linux-am335x-psp = "${MACHINE_ARCH}" |
153 | 153 | ||
154 | CREATE_SRCIPK_pn-linux-omap = "1" | 154 | CREATE_SRCIPK_pn-linux-omap = "1" |
155 | SRCIPK_INSTALL_DIR_pn-linux-omap = "board-support/linux-${PV}-${PR}" | 155 | SRCIPK_INSTALL_DIR_pn-linux-omap = "board-support/linux-${PV}-${PR}" |
diff --git a/meta-arago-distro/conf/distro/include/branding-amsdk.inc b/meta-arago-distro/conf/distro/include/branding-amsdk.inc index dc3f448..bceea98 100644 --- a/meta-arago-distro/conf/distro/include/branding-amsdk.inc +++ b/meta-arago-distro/conf/distro/include/branding-amsdk.inc | |||
@@ -1,8 +1,8 @@ | |||
1 | # AM-SDK branding configuration | 1 | # AM-SDK branding configuration |
2 | 2 | ||
3 | # Use the SDK supported kernel and kernel version | 3 | # Use the SDK supported kernel and kernel version |
4 | PREFERRED_PROVIDER_virtual/kernel_am335x-evm = "linux-am335x" | 4 | PREFERRED_PROVIDER_virtual/kernel_am335x-evm = "linux-am335x-psp" |
5 | PREFERRED_VERSION_linux-am335x = "3.2.0-psp05.06.00.00" | 5 | PREFERRED_VERSION_linux-am335x-psp = "3.2" |
6 | PREFERRED_PROVIDER_ltp-ddt_am335x-evm = "ltp-ddt-legacy" | 6 | PREFERRED_PROVIDER_ltp-ddt_am335x-evm = "ltp-ddt-legacy" |
7 | PREFERRED_PROVIDER_virtual/bootloader_am335x-evm = "u-boot-am33x" | 7 | PREFERRED_PROVIDER_virtual/bootloader_am335x-evm = "u-boot-am33x" |
8 | PREFERRED_PROVIDER_u-boot_am335x-evm = "u-boot-am33x" | 8 | PREFERRED_PROVIDER_u-boot_am335x-evm = "u-boot-am33x" |