diff options
author | Prabindh Sundareson | 2013-06-12 12:22:40 -0500 |
---|---|---|
committer | Denys Dmytriyenko | 2013-06-21 13:43:24 -0500 |
commit | fb3742c11db6f6af4a59a458d67213b07d1d4298 (patch) | |
tree | 7b902402bdf209e601a1403d66ce1168175f365e | |
parent | 0783a113fa6726f184a826f7d94214ad60b0670b (diff) | |
download | meta-ti-glsdk-fb3742c11db6f6af4a59a458d67213b07d1d4298.tar.gz meta-ti-glsdk-fb3742c11db6f6af4a59a458d67213b07d1d4298.tar.xz meta-ti-glsdk-fb3742c11db6f6af4a59a458d67213b07d1d4298.zip |
libgles-omap3: Package files with right permission
This patch adds correct permissions for startup script pvr-init.
This is part of a clean up of the Graphics recipe starting from
4.09.00.01 version of the Graphics SDK.
Signed-off-by: Prabindh Sundareson <prabu at ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
-rw-r--r-- | recipes-graphics/libgles/libgles-omap3-no-x.inc | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/recipes-graphics/libgles/libgles-omap3-no-x.inc b/recipes-graphics/libgles/libgles-omap3-no-x.inc index 9569350..6d79bf6 100644 --- a/recipes-graphics/libgles/libgles-omap3-no-x.inc +++ b/recipes-graphics/libgles/libgles-omap3-no-x.inc | |||
@@ -139,6 +139,7 @@ do_install () { | |||
139 | 139 | ||
140 | install -d ${D}${sysconfdir}/init.d/ | 140 | install -d ${D}${sysconfdir}/init.d/ |
141 | cp -pP ${WORKDIR}/rc.pvr ${D}${sysconfdir}/init.d/pvr-init | 141 | cp -pP ${WORKDIR}/rc.pvr ${D}${sysconfdir}/init.d/pvr-init |
142 | chmod +x ${D}${sysconfdir}/init.d/pvr-init | ||
142 | 143 | ||
143 | install -d ${D}${sysconfdir} | 144 | install -d ${D}${sysconfdir} |
144 | echo "[default]" > ${D}${sysconfdir}/powervr.ini | 145 | echo "[default]" > ${D}${sysconfdir}/powervr.ini |