aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* recipes-kernel: Add GLSDK specific kernel tree for omap-a15HEADmasterSiddharth Heroor2013-06-282-0/+32
* u-boot: add support for SPL UART variantDenys Dmytriyenko2013-06-252-1/+26
* init-ifupdown: move interfaces file from netbase to new init-ifupdownDenys Dmytriyenko2013-06-212-0/+0
* omap3-sgx-modules: remove unnecessary patches for x11, cleanup old patchDenys Dmytriyenko2013-06-213-422/+38
* libgles-omap3-x11: add missing X11 version of the recipe, after it got splitDenys Dmytriyenko2013-06-214-0/+107
* libgles-omap3: don't RCONFLICT/RREPLACE no-x version with x11 as it breaks no...Denys Dmytriyenko2013-06-215-17/+10
* omap3-sgx-modules-x11: Separate X11 SGX driver package into new recipePrabindh Sundareson2013-06-213-0/+458
* libgles-omap3-x11: Separate X11 SGX driver package into new recipePrabindh Sundareson2013-06-213-0/+581
* libgles-omap3: Package files with right permissionPrabindh Sundareson2013-06-211-0/+1
* libgles-omap3: Add missing RPROVIDESPrabindh Sundareson2013-06-211-0/+2
* libgles-omap3: Remove copying of unused header filesPrabindh Sundareson2013-06-211-6/+3
* libgles-omap3: Remove OpenVG referencesPrabindh Sundareson2013-06-211-8/+5
* libgles-omap3: Remove unsupported core build option ES2.0Prabindh Sundareson2013-06-211-18/+9
* omap3-sgx-modules: Remove X11 related build and packagingPrabindh Sundareson2013-06-211-7/+2
* libgles-omap3: Remove X11 related build and packagingPrabindh Sundareson2013-06-212-44/+332
* linux-ti-staging: update to ti2013.04.02 releaseDenys Dmytriyenko2013-06-121-3/+3
* u-boot-dra7xx: update to latest sourcesChase Maupin2013-06-101-2/+2
* mesa: update bbappend to the latest version from or-coreDenys Dmytriyenko2013-06-071-0/+0
* linux-ti-staging: update kernel SRCREVChase Maupin2013-06-051-2/+2
* u-boot-dra7xx: add latest u-boot from the integration branchDenys Dmytriyenko2013-06-052-2/+21
* dra7xx-evm: Update serial consoleChase Maupin2013-06-041-1/+1
* linux-ti-staging: Add dra7xx-evm supportChase Maupin2013-06-041-2/+3
* am-sysinfo: remove an old outdated svn versionDenys Dmytriyenko2013-05-071-23/+0
* am33x-cm3: Split init script into its own packageFranklin S. Cooper Jr2013-05-072-3/+10
* linux-ti-staging: add package-specifier for RDEPENDS variableDenys Dmytriyenko2013-05-061-2/+2
* netbase: bump the version to follow oe-coreDenys Dmytriyenko2013-05-062-0/+0
* linux-am335x-psp: fix typo in the filename to use underscoreDenys Dmytriyenko2013-04-261-0/+0
* u-boot-ti-staging: update to ti2013.04.00 releaseDenys Dmytriyenko2013-04-261-0/+1
* linux-ti-staging: update to ti2013.04.00 releaseDenys Dmytriyenko2013-04-261-17/+3
* am33x-cm3: Update to latest cm3 releaseFranklin S. Cooper Jr2013-04-221-3/+5
* u-boot: Add am3517 u-boot recipeFranklin S. Cooper Jr2013-04-222-3/+21
* u-boot-am33x: Update u-boot recipe to 2013.01.01Franklin S. Cooper Jr2013-04-222-17/+20
* linux-am335x: Update to latest 3.2 kernel releaseFranklin S. Cooper Jr2013-04-2237-2681/+1174
* linux-omap-psp: Update commitFranklin S. Cooper Jr2013-04-222-2/+3
* u-boot-ti-staging: update to the latestDenys Dmytriyenko2013-04-181-2/+2
* linux-ti-staging: update to the latest 3.8.8Denys Dmytriyenko2013-04-181-3/+3
* linux-ti-staging: make cm3 firmware a run-time dependencyChase Maupin2013-04-181-12/+4
* am33x-cm3: use init script to load firmwareChase Maupin2013-04-182-2/+21
* u-boot-ti-staging: Add SRCPV to the PRChase Maupin2013-04-171-1/+1
* setup-defconfig: allow using KERNEL_LOCALVERSIONChase Maupin2013-04-171-0/+6
* tune-cortexa{15,7}: remove local tunes, already in oe-core/masterDenys Dmytriyenko2013-04-102-72/+0
* ti-graphics: Add latest 4.09.00.01 versionChase Maupin2013-04-054-0/+391
* linux-ti-staging: update with the latest dss fixes in omap5 dtsDenys Dmytriyenko2013-04-031-2/+2
* omap-a15.inc: also set TI staging preferred provider for u-bootDenys Dmytriyenko2013-04-031-0/+1
* u-boot-ti-staging: update SRCREV for more omap5 changes, bump PRDenys Dmytriyenko2013-04-031-2/+2
* libgles-omap3: Add version 4.08.00.02 of the Graphics SDKFranklin S. Cooper Jr2013-04-023-0/+336
* omap3-sgx-modules: Add version 4.08.00.02 of the Graphics SDK kernel modulesFranklin S. Cooper Jr2013-04-021-0/+56
* libgles-omap3.inc: Add tweaks needed for newer version of the Graphics SDKFranklin S. Cooper Jr2013-04-021-9/+9
* omap5-evm: update U-Boot machine to omap5 uevmChase Maupin2013-04-022-2/+2
* linux: Use setup-defconfig in kernel recipesChase Maupin2013-03-294-4/+8