| Commit message (Expand) | Author | Age | Files | Lines |
* | ti-hw-bringup-image: remove duplicate timestamp-service, as it's in systemd-i... | Denys Dmytriyenko | 2012-09-18 | 1 | -1/+0 |
* | recipes: Use 'packagegroup' instead of 'task' | Khem Raj | 2012-09-13 | 5 | -5/+5 |
* | ti-hw-bringup-image: disable sdcard image class | Koen Kooi | 2012-05-29 | 1 | -1/+2 |
* | beagleboard-getting-started: update for revision A6 release | Koen Kooi | 2012-05-17 | 1 | -2/+2 |
* | bonescript: silence systemd bbclass WARNING, ${PN}-systemd is unwanted | Denys Dmytriyenko | 2012-05-03 | 1 | -0/+1 |
* | cloud9-gnome-image: same as cloud9-image, but with GNOME added to it | Koen Kooi | 2012-04-24 | 1 | -0/+19 |
* | bonescript: update to latest git | Koen Kooi | 2012-04-23 | 1 | -4/+4 |
* | beaglebone-getting-started: updated to latest git | Koen Kooi | 2012-04-23 | 1 | -2/+2 |
* | cloud9-image: add rsync | Koen Kooi | 2012-04-10 | 1 | -0/+1 |
* | bonescript: update to latest git | Koen Kooi | 2012-03-05 | 1 | -4/+4 |
* | ti-hw-bringup-image: change require to include to make meta-angstrom a soft d... | Koen Kooi | 2012-03-03 | 1 | -1/+1 |
* | beaglebone-getting-started: update SRM to rev A5 | Koen Kooi | 2012-02-27 | 1 | -2/+2 |
* | cloud9-image: ship connman-test as well to manipulate interfaces using the CLI | Koen Kooi | 2012-02-27 | 1 | -0/+1 |
* | beaglebone-getting-started: update to latest git | Koen Kooi | 2012-02-27 | 1 | -2/+2 |
* | cloud9-image: include CAN support | Koen Kooi | 2012-02-10 | 1 | -0/+1 |
* | bonescript: major rework | Koen Kooi | 2012-02-10 | 1 | -12/+11 |
* | beaglebone-getting-started: update to latest git | Koen Kooi | 2012-02-10 | 1 | -2/+2 |
* | cloud9-image: include systemd-analyze | Koen Kooi | 2012-02-07 | 1 | -0/+1 |
* | cloud9-image: add tslib-tests to test touchscreens | Koen Kooi | 2012-02-07 | 1 | -0/+1 |
* | cloud9-image: add mplayer to test media playback | Koen Kooi | 2012-02-07 | 1 | -0/+1 |
* | ti-hw-bringup-image: base on systemd-image to avoid duplication | Koen Kooi | 2012-01-16 | 1 | -17/+8 |
* | task-ti-drivers: add task for TI related drivers | Koen Kooi | 2012-01-13 | 1 | -0/+34 |
* | bonescript: make git config a CONFFILE to protect user updates | Koen Kooi | 2012-01-04 | 1 | -2/+3 |
* | bonescript: update to latest git | Koen Kooi | 2012-01-03 | 1 | -2/+2 |
* | beaglebone-getting-started: fix LICENSE, update to latest git | Koen Kooi | 2011-12-09 | 1 | -3/+3 |
* | cloud9-gfx-image: add more EFL, it should start X now | Koen Kooi | 2011-12-08 | 1 | -1/+4 |
* | bonescript: update to latest SRCREV | Koen Kooi | 2011-11-16 | 1 | -2/+2 |
* | beaglebone getting started: update to 1.0 release | Koen Kooi | 2011-11-16 | 1 | -2/+2 |
* | beaglebone getting started: update to latest SRCREV | Koen Kooi | 2011-11-16 | 1 | -2/+2 |
* | bonescript: update to latest SRCREV for fiber support | Koen Kooi | 2011-11-16 | 1 | -2/+2 |
* | beaglebone getting started: update to latest SRCREV | Koen Kooi | 2011-11-16 | 1 | -2/+2 |
* | bonescript: fix c/p mistake | Koen Kooi | 2011-11-15 | 1 | -1/+1 |
* | bonescript, beaglebone-getting-started: move bone101 startup to proper recipe | Koen Kooi | 2011-11-14 | 3 | -14/+14 |
* | beaglebone-getting-started: disable bone101 autostart, it takes 100% cpu all ... | Koen Kooi | 2011-11-13 | 1 | -2/+2 |
* | beaglebone-getting-started: update to latest SRCREV | Koen Kooi | 2011-11-13 | 1 | -2/+2 |
* | beaglebone-getting-started: active bone101 webserver on boot | Koen Kooi | 2011-11-13 | 1 | -2/+5 |
* | beaglebone-getting-started: add systemd unit | Koen Kooi | 2011-11-12 | 2 | -3/+19 |
* | beaglebone-getting-started: update to latest git | Koen Kooi | 2011-11-12 | 1 | -2/+2 |
* | beaglebone-getting-started: add windows installer, update README, etc | Koen Kooi | 2011-11-12 | 1 | -2/+2 |
* | beaglebone getting started: bump SRCREV | Koen Kooi | 2011-11-11 | 1 | -2/+2 |
* | cloud9-image: add nodejs-dev | Koen Kooi | 2011-11-11 | 1 | -0/+1 |
* | bonescript: fixup git repo | Koen Kooi | 2011-11-11 | 2 | -3/+22 |
* | ti-hw-bringup-image: add timestamp service | Koen Kooi | 2011-11-11 | 1 | -0/+1 |
* | beaglebone-getting-started: update to latest SRCREV | Koen Kooi | 2011-11-10 | 1 | -2/+2 |
* | cloud9-image: add tar, gdb and gdbserver | Koen Kooi | 2011-11-09 | 1 | -0/+2 |
* | cloud9-image: add gateone | Koen Kooi | 2011-11-09 | 1 | -0/+1 |
* | cloud9-image: add hicolor-icon-theme | Koen Kooi | 2011-11-09 | 1 | -1/+2 |
* | cloud9-image: switch to ntpdate+cron instead of ntpd | Koen Kooi | 2011-11-08 | 1 | -1/+1 |
* | cloud9-image: add more stuff | Koen Kooi | 2011-11-08 | 1 | -1/+3 |
* | cloud9-image: added ntp | Jason Kridner | 2011-11-08 | 1 | -0/+1 |