/*
* Copyright (C) 2012 Texas Instruments
* Author: Ramprasad(x0038811@ti.com)
*
* This program is free software; you can redistribute it and/or modify it
* under the terms of the GNU General Public License version 2 as published by
* the Free Software Foundation.
*
* This program is distributed in the hope that it will be useful, but WITHOUT
* ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
* FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
* more details.
*
* You should have received a copy of the GNU General Public License along with
* this program. If not, see <http://www.gnu.org/licenses/>.
*/
#include <sys/types.h>
#include <sys/stat.h>
#include <fcntl.h>
#include <stdlib.h>
#include <string.h>
#include <stdio.h>
#include <libdce.h>
#include <xf86drm.h>
#include <omap_drm.h>
#include <omap_drmif.h>
#include "util.h"
#define MAX_IO_BUFS 16
/* omap drm device handle */
struct omap_device *dev = NULL;
extern void *dsp_dce_alloc(int sz);
extern void dsp_dce_free(void *ptr);
struct decoder {
Engine_Handle engine;
VIDDEC2_Handle codec;
VIDDEC2_Params *params;
VIDDEC2_DynamicParams *dynParams;
VIDDEC2_Status *status;
XDM1_BufDesc *inBufs;
XDM_BufDesc *outBufs;
VIDDEC2_InArgs *inArgs;
VIDDEC2_OutArgs *outArgs;
char *input;
char *output;
struct omap_bo *input_bo;
struct omap_bo *output_bo;
int input_sz, output_sz;
XDAS_Int8 **outBuffer;
XDAS_Int32 *outBufSizes;
};
static void
decoder_close(struct decoder *decoder)
{
if(!decoder) goto bailout;
if (decoder->params) dsp_dce_free(decoder->params);
if (decoder->dynParams) dsp_dce_free(decoder->dynParams);
if (decoder->status) dsp_dce_free(decoder->status);
if (decoder->inBufs)
{
dsp_dce_buf_unlock(1, &(decoder->inBufs->descs[0].buf));
close(decoder->inBufs->descs[0].buf);
dsp_dce_free(decoder->inBufs);
}
if (decoder->outBufs) dsp_dce_free(decoder->outBufs);
if (decoder->inArgs) dsp_dce_free(decoder->inArgs);
if (decoder->outArgs) dsp_dce_free(decoder->outArgs);
if (decoder->input_bo) omap_bo_del(decoder->input_bo);
if (decoder->output_bo) omap_bo_del(decoder->output_bo);
if (decoder->outBuffer)
{
close(decoder->outBuffer[0]);
dsp_dce_free(decoder->outBuffer);
}
if (decoder->outBufSizes) dsp_dce_free(decoder->outBufSizes);
if (decoder->codec) VIDDEC2_delete(decoder->codec);
if (decoder->engine) Engine_close(decoder->engine);
free(decoder);
bailout:
if (dev) dce_deinit(dev);
}
static struct decoder *
decoder_open(int pattern)
{
struct decoder *decoder;
int i;
int width = 176, height = 144;
Engine_Error ec;
XDAS_Int32 err;
decoder = calloc(1, sizeof(*decoder));
if (!decoder)
return NULL;
MSG("%p: Opening Engine..", decoder);
dev = dce_init();
if(dev == NULL) {
ERROR("%p: dce init failed", dev);
goto fail;
}
decoder->engine = Engine_open("dsp_vidsvr", NULL, &ec);
if (!decoder->engine) {
ERROR("%p: could not open engine", decoder);
goto fail;
}
decoder->input_sz = width * height;
decoder->input_bo = omap_bo_new(dev, decoder->input_sz, OMAP_BO_WC);
decoder->input = omap_bo_map(decoder->input_bo);
decoder->output_sz = width * height;
decoder->output_bo = omap_bo_new(dev, decoder->output_sz, OMAP_BO_WC);
decoder->output = omap_bo_map(decoder->output_bo);
decoder->params = dsp_dce_alloc(sizeof(IVIDDEC2_Params));
decoder->params->size = sizeof(IVIDDEC2_Params);
decoder->codec = VIDDEC2_create(decoder->engine,
"dsp_universalCopy", decoder->params);
if (!decoder->codec) {
ERROR("%p: could not create codec", decoder);
goto fail;
}
MSG("Created dsp_universalCopy \n");
decoder->dynParams = dsp_dce_alloc(sizeof(IVIDDEC2_DynamicParams));
decoder->dynParams->size = sizeof(IVIDDEC2_DynamicParams);
decoder->status = dsp_dce_alloc(sizeof(IVIDDEC2_Status));
decoder->status->size = sizeof(IVIDDEC2_Status);
err = VIDDEC2_control(decoder->codec, XDM_SETPARAMS,
decoder->dynParams, decoder->status);
if (err) {
ERROR("%p: fail: %d", decoder, err);
goto fail;
}
/* not entirely sure why we need to call this here.. just copying omx.. */
err = VIDDEC2_control(decoder->codec, XDM_GETBUFINFO,
decoder->dynParams, decoder->status);
if (err) {
ERROR("%p: fail: %d", decoder, err);
goto fail;
}
decoder->outBuffer = dsp_dce_alloc(sizeof(XDAS_Int8*) * MAX_IO_BUFS);
decoder->outBufSizes = dsp_dce_alloc(sizeof(XDAS_Int32)* MAX_IO_BUFS);
decoder->inBufs = dsp_dce_alloc(sizeof(XDM1_BufDesc));
decoder->inBufs->numBufs = 1;
decoder->inBufs->descs[0].buf = (XDAS_Int8 *)omap_bo_dmabuf((struct omap_bo*) decoder->input_bo);
decoder->inBufs->descs[0].bufSize = width * height;
dsp_dce_buf_lock(1, &(decoder->inBufs->descs[0].buf));
decoder->outBuffer[0] = (XDAS_Int8*)omap_bo_dmabuf((struct omap_bo*) decoder->output_bo);
decoder->outBuffer[1] = decoder->outBuffer[0];
decoder->outBufSizes[0] = width * height;
decoder->outBufSizes[1] = decoder->outBufSizes[0];
decoder->outBufs = dsp_dce_alloc(sizeof(XDM_BufDesc));
decoder->outBufs->numBufs = 2;
decoder->outBufs->bufs = (XDAS_Int8**)decoder->outBuffer;
decoder->outBufs->bufSizes = &decoder->outBufSizes[0];
dsp_dce_buf_lock(1, &decoder->outBuffer[0]);
decoder->inArgs = dsp_dce_alloc(sizeof(IVIDDEC2_InArgs));
decoder->inArgs->size = sizeof(IVIDDEC2_InArgs);
decoder->outArgs = dsp_dce_alloc(sizeof(IVIDDEC2_OutArgs));
decoder->outArgs->size = sizeof(IVIDDEC2_OutArgs);
// Fill input buffer with a pattern for testing */
MSG("Fill input buffer with pattern %d\n", pattern);
for(i = 0; i < decoder->input_sz ; i++)
decoder->input[i] = pattern;
return decoder;
usage:
MSG("Fail\n");
fail:
if (decoder)
decoder_close(decoder);
return NULL;
}
static int
decoder_process(struct decoder *decoder)
{
XDM1_BufDesc *inBufs = decoder->inBufs;
XDM_BufDesc *outBufs = decoder->outBufs;
VIDDEC2_InArgs *inArgs = decoder->inArgs;
VIDDEC2_OutArgs *outArgs = decoder->outArgs;
XDAS_Int32 err = XDM_EOK, j,success = XDAS_TRUE;
char *src,*dst;
err = VIDDEC2_process(decoder->codec, inBufs, outBufs, inArgs, outArgs);
if (err) {
ERROR("%p: process returned error: %d", decoder, err);
return -1;
}
dsp_dce_buf_unlock(1, &decoder->outBuffer[0]);
MSG("Verifing the UniversalCopy algorithm\n");
src = (char*)decoder->input;
dst = (char*)decoder->output;
for(j= 0 ; j < decoder->input_sz ; j++){
if(*src != *dst){
MSG("copycodectest failed at %d, 0x%x, 0x%x\n", j, *src, *dst);
success = XDAS_FALSE;
break;
}
src++;
dst++;
}
if(success ==XDAS_TRUE)
MSG("copycodectest executed successfully\n");
return 0;
}
int
main(int argc, char **argv)
{
struct decoder *decoder = NULL;
int pattern;
if(argc != 2){
MSG("Usage: copycodectest pattern(0 to 255) \t");
MSG("Example: copycodectest 100\n");
exit(0);
}
pattern = atoi(argv[1]);
decoder = decoder_open(pattern);
if(decoder)
decoder_process(decoder);
if(decoder)
decoder_close(decoder);
return 0;
}