aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Add zero bootdelay checkHEADmasterHerve Fache2010-11-181-0/+1
* OMAP3:HSMMC: Add support for multiple block write.L25.I3.4Moiz Sonasath2010-08-103-17/+77
* U-boot: Fix the boot device type display during u-boot bootingMoiz Sonasath2010-08-101-8/+25
* U-boot: Add support for flashing to EMMC using FastbootMoiz Sonasath2010-08-101-0/+125
* U-boot: Put NAND functions under storage-type checkMoiz Sonasath2010-08-101-3/+10
* U-boot: Bug-Fix size comparisions in mmc erase functionMoiz Sonasath2010-08-101-1/+2
* U-boot: Func. support for MMC/SD1 & MMC/SD2 on OMAP3Moiz Sonasath2010-08-106-614/+423
* U-boot: Add saveenv feature support for EMMC for zoom3Moiz Sonasath2010-08-106-3/+180
* U-boot: Create partition table for EMMC flash using fastbootMoiz Sonasath2010-08-103-0/+115
* U-boot: Add new config file 'omap3630zoom3_emmc_config'Moiz Sonasath2010-08-102-2/+39
* Merge "Fix build error with inline function on GCC-4.4.1"vikram pandita2010-07-291-1/+1
|\
| * Fix build error with inline function on GCC-4.4.1Praneeth Bajjuri2010-07-271-1/+1
* | This patch updates the NAND partition tableAkash Choudhari2010-07-271-2/+2
|/
* OMAP: NAND: increase data partition to 40 MBLeed Aguilar2010-07-191-2/+2
* OMAP3 : Corrected the SDCR configuration for Hynix 1GB ddr moduleDeepak K2010-07-141-1/+13
* u-boot: omap_3630: gpmc_ncs6 padconf correctedGhorai, Sukumar2010-07-122-4/+4
* OMAP: NAND: increase system partition size to 180MBLeed Aguilar2010-07-081-3/+3
* Revert "OMAP: ARM Errata 687067 workaround"Vikram Pandita2010-05-062-56/+0
* OMAP: ARM Errata 687067 workaroundDebBarma, Tarun Kanti2010-04-272-0/+56
* Enable 3630zoom3 1GB DDR configChristina Warren2010-04-271-2/+2
* Fix autoboot cmd for nandbootSergio Aguirre2010-03-233-3/+3
* NAND: Add an option for raw readTom Rix2010-03-221-1/+15
* Fastboot: Add support for new 'upload' command.Tom Rix2010-03-223-20/+241
* Fastboot: Add OOB size to nand interface.Tom Rix2010-03-222-0/+5
* Fastboot: Support the 'continue' command.Tom Rix2010-03-221-2/+20
* Remove udelay dependency at init in OMAP3430Sukumar Ghorai2010-03-092-2/+2
* Add support for valid cluster number for FAT32Sukumar Ghorai2010-03-042-8/+9
* Fix warning in led.hChristina Warren2010-03-031-1/+1
* Enable 1GB on the Hynix MCP DDR moduleChristina Warren2010-02-261-1/+4
* Optimizing I2C read/write for OMAP3Sukumar Ghorai2010-02-245-24/+43
* MMC read/write commands updated for OMAP3Sukumar Ghorai2010-02-222-17/+64
* Fix compilation error for NAND on 3430SDPSukumar Ghorai2010-02-091-2/+2
* Fastboot: Fix break in test automationChristina Warren2010-02-041-0/+1
* Mux setting for gpmc_a11 IO pinThara Gopinath2010-02-033-3/+6
* Increase number of args for an env variable to 24Sukumar Ghorai2010-02-035-5/+5
* Optimizing NAND read/write to reduce boot timeCyril Bianconi2010-02-021-6/+16
* Reduce u-boot boot timeChristina Warren2010-02-023-6/+9
* Fix incorrect argument count in MMC commandChristina Warren2010-01-211-5/+2
* Merge branch 'master' of ssh://cwarren@dev.omapzoom.org:29419/pub/scm/bootloa...Christina Warren2010-01-218-19/+236
|\
| * fastboot: flash uboot xloader with write.iVikram Pandita2010-01-121-2/+2
| * omap: fastboot: use hw ecc for all partitionsVikram Pandita2010-01-121-7/+7
| * Support and make HW ECC in ROM CODE layout default for 3430sdpVimal Singh2010-01-122-0/+199
| * Making HW ECC in ROM CODE layout default for zoom2 and ldp boardsVimal Singh2010-01-125-9/+27
| * omap: mux: fix delay loop countti-v1.3Vikram Pandita2010-01-111-1/+1
| * OMAP3630: Remove udelay dependency on initializationSukumar Ghorai2010-01-081-1/+1
| * DPLL4 locked at 864MHZ for OMAP3630Zoom3Sukumar Ghorai2009-12-181-1/+1
| * Change boot info for OMAP3630Zoom3Christina Warren2009-12-181-7/+2
| * Update MMC command to support MMC2 and read/write in OMAP3Sukumar Ghorai2009-12-184-9/+130
| * Add MMC2 support for OMAP3Sukumar Ghorai2009-12-185-194/+572
* | DPLL4 locked at 864MHZ for OMAP3630Zoom3Christina Warren2009-12-171-1/+1