diff options
author | Takashi Sakamoto | 2016-09-25 08:00:20 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2016-10-16 10:36:14 -0500 |
commit | a2afa5f1a3c9b1226451ae05440a2dd344cf34f8 (patch) | |
tree | f6bbc190e78b93cc1006ddd0bd4fdcb82ab0d802 | |
parent | c143a28cb65cfd43219327a5bc2bed083cd972eb (diff) | |
download | graphics-kernel-feature-tree-a2afa5f1a3c9b1226451ae05440a2dd344cf34f8.tar.gz graphics-kernel-feature-tree-a2afa5f1a3c9b1226451ae05440a2dd344cf34f8.tar.xz graphics-kernel-feature-tree-a2afa5f1a3c9b1226451ae05440a2dd344cf34f8.zip |
ALSA: usb-line6: use the same declaration as definition in header for MIDI manufacturer ID
commit 8da08ca03b73593d5299893bf29fc08569c3fb5f upstream.
Currently, usb-line6 module exports an array of MIDI manufacturer ID and
usb-pod module uses it. However, the declaration is not the definition in
common header. The difference is explicit length of array. Although
compiler calculates it and everything goes well, it's better to use the
same representation between definition and declaration.
This commit fills the length of array for usb-line6 module. As a small
good sub-effect, this commit suppress below warnings from static analysis
by sparse v0.5.0.
sound/usb/line6/driver.c:274:43: error: cannot size expression
sound/usb/line6/driver.c:275:16: error: cannot size expression
sound/usb/line6/driver.c:276:16: error: cannot size expression
sound/usb/line6/driver.c:277:16: error: cannot size expression
Fixes: 705ececd1c60 ("Staging: add line6 usb driver")
Signed-off-by: Takashi Sakamoto <o-takashi@sakamocchi.jp>
Signed-off-by: Takashi Iwai <tiwai@suse.de>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | sound/usb/line6/driver.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/sound/usb/line6/driver.c b/sound/usb/line6/driver.c index 81b7da8e56d3..183311cb849e 100644 --- a/sound/usb/line6/driver.c +++ b/sound/usb/line6/driver.c | |||
@@ -29,7 +29,7 @@ | |||
29 | /* | 29 | /* |
30 | This is Line 6's MIDI manufacturer ID. | 30 | This is Line 6's MIDI manufacturer ID. |
31 | */ | 31 | */ |
32 | const unsigned char line6_midi_id[] = { | 32 | const unsigned char line6_midi_id[3] = { |
33 | 0x00, 0x01, 0x0c | 33 | 0x00, 0x01, 0x0c |
34 | }; | 34 | }; |
35 | EXPORT_SYMBOL_GPL(line6_midi_id); | 35 | EXPORT_SYMBOL_GPL(line6_midi_id); |