summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* ti_config_fragments: add graphics.cfg fragment and update defconfig_mapgraphics-1.14.3699939-ti-linux-4.4.y-nextAnand Balagopalakrishnan2016-10-182-16/+22
* drm/sgx: add SGX driver for TI SoCsAnand Balagopalakrishnan2016-10-184-0/+162
* drm/sgx: move SGX driver to TI kernel treeAnand Balagopalakrishnan2016-10-18300-0/+153185
* Merge branch 'rpmsg-ti-linux-4.4.y-intg' of git://git.ti.com/rpmsg/rpmsg into...ti-linux-4.4.yLCPD Auto Merger2016-10-171-0/+15
|\
| * ARM: dts: dra71-evm: Enable DSP1 & IPU remoteproc nodesSuman Anna2016-10-141-0/+15
* | Merge tag 'v4.4.25' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2016-10-1727-137/+313
|\ \ | |/ |/|
| * Linux 4.4.25Greg Kroah-Hartman2016-10-161-1/+1
| * tpm_crb: fix crb_req_canceled behaviorJarkko Sakkinen2016-10-161-2/+5
| * tpm: fix a race condition in tpm2_unseal_trusted()Jarkko Sakkinen2016-10-165-65/+103
| * ima: use file_dentry()Miklos Szeredi2016-10-162-3/+3
| * ARM: cpuidle: Fix error return codeChristophe Jaillet2016-10-161-0/+1
| * ARM: dts: MSM8064 remove flags from SPMI/MPP IRQsLinus Walleij2016-10-161-19/+57
| * ARM: dts: mvebu: armada-390: add missing compatibility string and bracketGrzegorz Jaszczyk2016-10-161-0/+3
| * x86/dumpstack: Fix x86_32 kernel_stack_pointer() previous stack accessJosh Poimboeuf2016-10-161-2/+2
| * x86/irq: Prevent force migration of irqs which are not in the vector domainMika Westerberg2016-10-161-3/+20
| * x86/boot: Fix kdump, cleanup aborted E820_PRAM max_pfn manipulationDan Williams2016-10-161-9/+5
| * KVM: PPC: BookE: Fix a sanity checkDan Carpenter2016-10-161-1/+1
| * KVM: MIPS: Drop other CPU ASIDs on guest MMU changesJames Hogan2016-10-161-10/+53
| * KVM: PPC: Book3s PR: Allow access to unprivileged MMCR2 registerThomas Huth2016-10-162-0/+3
| * mfd: wm8350-i2c: Make sure the i2c regmap functions are compiledUwe Kleine-K├Ânig2016-10-161-0/+1
| * mfd: 88pm80x: Double shifting bug in suspend/resumeDan Carpenter2016-10-161-2/+2
| * mfd: atmel-hlcdc: Do not sleep in atomic contextBoris Brezillon2016-10-161-2/+3
| * mfd: rtsx_usb: Avoid setting ucr->current_sg.statusLu Baolu2016-10-161-5/+5
| * ALSA: usb-line6: use the same declaration as definition in header for MIDI ma...Takashi Sakamoto2016-10-161-1/+1
| * ALSA: usb-audio: Extend DragonFly dB scale quirk to cover other variantsAnssi Hannula2016-10-161-6/+16
| * ALSA: ali5451: Fix out-of-bound position reportingTakashi Iwai2016-10-161-0/+2
| * timekeeping: Fix __ktime_get_fast_ns() regressionJohn Stultz2016-10-161-2/+5
| * time: Add cycles to nanoseconds translationChristopher S. Hall2016-10-161-4/+21
* | Merge branch 'platform-ti-linux-4.4.y' of git://git.ti.com/~rrnayak/ti-linux-...Dan Murphy2016-10-1423-194/+1912
|\ \
| * | ti_config_fragments: baseport.cfg: Add LP873X supportNishanth Menon2016-10-141-0/+2
| * | ti_config_fragments: baseport.cfg: Enable GPIO regulatorNishanth Menon2016-10-141-1/+1
| * | ARM: dts: Add support for dra718-evmNishanth Menon2016-10-143-3/+572
| * | ARM: DRA7: hwmod: Do not register RTC on DRA71Nishanth Menon2016-10-141-1/+9
| * | ARM: OMAP2+: board-generic: add support for DRA71x familyLokesh Vutla2016-10-142-0/+7
| * | regulator: lp873x: Add support for populating input supplyLokesh Vutla2016-10-142-0/+9
| * | ARM: dts: dra72: Add separate dtsi for tps65917Lokesh Vutla2016-10-144-164/+191
| * | ARM: dra72-evm: Fix modelling of regulatorsLokesh Vutla2016-10-141-0/+48
| * | Documentation: regulator: palmas: Add parent supply node for each regulatorLokesh Vutla2016-10-141-0/+8
| * | Merge branch 'platform-ti-linux-4.4.y-golden' into platform-ti-linux-4.4.y-nextTero Kristo2016-10-1412-38/+1078
|/| |
| * | dmaengine: omap-dma: Enable burst and data pack for SGMisael Lopez Cruz2016-10-141-3/+6
| * | dmaengine: omap-dma: Correct type2 descriptor's member typesPeter Ujfalusi2016-10-141-4/+4
| * | dmaengine: omap-dma: Support for LinkedList transfer of slave_sgPeter Ujfalusi2016-10-141-6/+177
| * | dmaengine: omap-dma: Use pointer to omap_sg in slave_sg setup's loopPeter Ujfalusi2016-10-141-3/+5
| * | dmaengine: omap-dma: Add more debug information when freeing channelPeter Ujfalusi2016-10-141-1/+2
| * | dmaengine: omap-dma: Dynamically allocate memory for lch_mapPeter Ujfalusi2016-10-141-6/+14
| * | dmaengine: omap-dma: Simplify omap_dma_callbackPeter Ujfalusi2016-10-141-8/+6
| * | dmaengine: omap-dma: Simplify omap_dma_start_sg parameter listPeter Ujfalusi2016-10-141-6/+6
| * | dmaengine: omap-dma: Support for interleaved transferPeter Ujfalusi2016-10-141-4/+92
| * | dmaengine: omap-dma: explicitly freeup irqVinod Koul2016-10-141-0/+4
| * | dmaengine: omap-dma: Do not suppress interrupts for memcpyPeter Ujfalusi2016-10-141-3/+1