summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* km: Fix array-OOB issue in create_gem_wrapperHEADglsdk_7.01.00.03masterSubhajit Paul2015-06-231-1/+13
* Truncate the SGX HW recovery tracesAnand Balagopalakrishnan2015-06-083-0/+8
* Enable voluntary kernel preemption option in the SGX driverAnand Balagopalakrishnan2015-03-231-1/+1
* km: fix GEM handle memory leakglsdk_7.00.00.04Anand Balagopalakrishnan2015-02-102-2/+14
* km: removed extra character from trace messageAnand Balagopalakrishnan2014-12-081-1/+1
* K3.14: Changed compatibility to omap4-gpu as per the new DTAnand Balagopalakrishnan2014-12-081-1/+1
* Use omap_gem APIs for accessing private dataAnand Balagopalakrishnan2014-12-081-3/+7
* K3.14: API changes for ioremapAnand Balagopalakrishnan2014-12-081-4/+6
* Revert "Add support for a segmented register memory map for SGX"Anand Balagopalakrishnan2014-12-081-20/+4
* K3.12 mmap support for sync dataglsdk_6.10.00.02Subhajit Paul2014-08-081-2/+9
* K3.12 create a dummy gem handle for every gem allocationSubhajit Paul2014-07-301-0/+13
* K3.12 fix for SGX modifying return value after gem_newSubhajit Paul2014-07-301-14/+14
* K3.12 update DRM_IOCTLs to reflect argument sizeSubhajit Paul2014-07-301-8/+8
* K3.12: Disable the warning for missing prototypesti_imgddk_1.9.1.0glsdk_6.10.00.01Anand Balagopalakrishnan2014-06-131-1/+1
* K3.12: Update the driver for changes in ProcFS APIsAnand Balagopalakrishnan2014-06-132-2/+114
* Changed the DT compatibility to omap5 instead of omap4Anand Balagopalakrishnan2014-06-131-1/+1
* memory leak fix for external GEM buffersglsdk_6.04.00.02dra7/k3.8Subhajit Paul2014-03-252-1/+17
* DDK changes for GLSDK 6.02ti_imgddk_1.9.0.12ti_imgddk_1.9.0.11Anand Balagopalakrishnan2013-10-0410-31/+48
* Reversing the K3.8 patchAnand Balagopalakrishnan2013-10-042-17/+0
* Updated README with build instructions and version informationAnand Balagopalakrishnan2013-10-041-1/+12
* Merge branch 'master' of git.ti.com:graphics/omap5-sgx-ddk-linuxAnand Balagopalakrishnan2013-10-042-0/+17
|\
| * porting to Linux-3.8.ySubhajit Paul2013-08-132-0/+17
* | Added an eurasia_km directory to maintain the directory structureAnand Balagopalakrishnan2013-10-04199-1/+1
|/
* Installation for kernel modulesTI_LINUX_OMAP_SGX_DDK_1.9_2253347Anand Balagopalakrishnan2013-06-272-19/+9
* Ensure that Linux kernel has been built with preemptible kernelAnand Balagopalakrishnan2013-06-271-0/+2
* Updated readme to reflect OMAP5 build stepsAnand Balagopalakrishnan2013-06-272-7/+11
* Added a git ignoreAnand Balagopalakrishnan2013-06-271-0/+5
* DDK 1.9 kernel moduleAnand Balagopalakrishnan2013-06-27199-0/+111542