summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* km: Rename AM_VERSION to VS_PRODUCT_VERSIONti-img-sgx/1.17.4948957/k5.4Andrew F. Davis2020-06-085-23/+23
* km: Add Android available hardware definitionsAndrew F. Davis2020-06-084-0/+4774
* km:dbgdriv: Add missing header includeGowtham Tammana2020-06-081-0/+1
* km: Use CONFIG_PREEMPTIONGowtham Tammana2020-02-142-2/+2
* km: pvr_fence: Replace seqcount with seqlock_tGowtham Tammana2020-02-121-0/+16
* km: Migrate to kernel version 5.4Andrew F. Davis2020-02-067-113/+60
* km: Add build targets for sgx530-121 and sgx540-120 devicesti-img-sgx/1.17.4948957/k4.19Andrew F. Davis2020-02-063-1/+17
* km: Fix null pointer dereference when dma_ops is nullAndrew F. Davis2020-02-061-7/+4
* km: Add support for compiling with the ARM GCC 9.2+ toolchainAndrew F. Davis2020-02-061-1/+4
* km: Fix check against mixed-bit DDK and kernel buildsAndrew F. Davis2020-02-061-4/+3
* km: Remove Xorg and Linux from version stringAndrew F. Davis2020-02-061-2/+2
* km: Drop unused platform definitions for jz4780Andrew F. Davis2020-02-066-1738/+0
* km: Use CONFIG_ZONE_DMA for LPAESubhajit Paul2020-02-061-4/+5
* build: Make eurasia_km makefile match to UMAndrew F. Davis2020-02-061-2/+26
* build: Move target selection to top and use elseif logicAndrew F. Davis2020-02-061-40/+32
* build: Remove unused config variable SYS_OMAP5_UEVMAndrew F. Davis2020-02-061-10/+0
* build: Do not build without TARGET_PRODUCT setAndrew F. Davis2020-02-061-3/+5
* build: Remove deprecated no warning flagsAndrew F. Davis2020-02-061-6/+2
* srvkm: Use CMA region as default for memory allocGowtham Tammana2019-09-244-2/+31
* srvkm: Add new CMA linux mem areaGowtham Tammana2019-09-243-0/+107
* km: support general toolchainEric Ruei2019-05-082-1/+17
* km: enable k4.19 supportEric Ruei2019-02-287-7/+74
* km: pvr_drm.c: move the assert_reset from DrmRemove to DrmUnloadti-img-sgx/1.17.4948957/k4.14Eric Ruei2019-02-281-15/+16
* km: Makefile cleanupEric Ruei2019-02-282-108/+7
* km: add SoC specific sysconfig filesTammana, Gowtham2019-02-288-109/+373
* km: remove DDK 1.14 specific filesAnand Balagopalakrishnan2019-02-2893-41032/+0
* km: update for DDK 1.17 on AM654xAnand Balagopalakrishnan2018-07-06135-2124/+11907
* km: register SGX as a drm deviceAnand Balagopalakrishnan2018-03-091-8/+22
* km: update pvr_drm interface for DRM API spec on K4.14Anand Balagopalakrishnan2018-03-091-4/+2
* km: include user access functionsAnand Balagopalakrishnan2018-03-092-1/+3
* km: update remote user page mapping signatureAnand Balagopalakrishnan2018-03-091-1/+1
* Revert "km: build: remove dependency on user-mode builds"ti-img-sgx/1.14.3699939/k4.9Anand Balagopalakrishnan2017-02-0710-1711/+77
* km: k4.9 migrationAnand Balagopalakrishnan2017-01-243-15/+4
* km: remove update of sysconfig register in driverEric Ruei2017-01-171-3/+0
* km: fix error in calculating size of page arraySubhajit Paul2016-11-181-1/+1
* km: build: remove dependency on user-mode buildsAnand Balagopalakrishnan2016-10-1310-77/+1711
* km: Resolve Linux build warningsEric Ruei2016-08-262-0/+6
* km: disable active power managementAnand Balagopalakrishnan2016-06-271-0/+3
* km : use CONFIG_ZONE_DMA for LPAESubhajit Paul2016-04-202-6/+8
* km: use platform specific reset APIs only for AM3/AM4 platformAnand Balagopalakrishnan2016-04-202-1/+16
* KM: Make kernel configuration variable SUPPORT_LISR_MISR_SYNC conditionalti-img-sgx/1.14.3699939/k4.1Eric Ruei2016-02-111-0/+2
* KM: Enhance OMAP-based platform code to support AM3/4/5 devicesEric Ruei2016-02-115-17/+69
* KM: Invoke platform-specific reset API calls if availableEric Ruei2016-02-112-1/+37
* KM: update thermal_zone_bind_cooling_device per function prototype changeEric Ruei2016-02-111-1/+1
* KM: Add Kernel configuration variable AM_VERSIONEric Ruei2016-02-111-0/+1
* KM: Enhance OMAP Linux Makefile to support AM437x and AM335x buildEric Ruei2016-02-111-0/+23
* gpu: thermal: adding cooling device for "case" managementMadhusudan C M2016-02-111-3/+45
* km: disable DVFSAnand Balagopalakrishnan2016-02-111-1/+0
* build: enable PVR debug printsAnand Balagopalakrishnan2016-02-111-0/+3
* km: (HACK): map entire SGX address rangeAnand Balagopalakrishnan2016-02-111-1/+1