summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorGowtham Tammana2018-02-28 10:35:19 -0600
committerGowtham Tammana2018-03-02 11:56:32 -0600
commita36799d9329efcfff19e30e690156d5ebf7e0c55 (patch)
treec7875daadfe01e344d70d48c8e2dbbd1a78f59b4
parent295443bf56f2100b7b2714c2c30b31ba86e96a0c (diff)
downloadti-gc320-driver-ti-5.0.11.p7-k4.14.tar.gz
ti-gc320-driver-ti-5.0.11.p7-k4.14.tar.xz
ti-gc320-driver-ti-5.0.11.p7-k4.14.zip
Update to k4.14ti-5.0.11.p7-k4.14
The following definitions have changed/moved in k4.14, updating them accordingly. - `wait_queue_t` changed to `wait_queue_entry` from k4.13 - some definitions in `include/linux/sched.h` moved to `include/linux/sched/signal.h` and `include/linux/nmi.h` from k4.11 - `copy_{from,to}_user` definitions moved to `include/linux/uaccess.h` common header file from k4.12 Signed-off-by: Gowtham Tammana <g-tammana@ti.com>
-rwxr-xr-xsrc/hal/os/linux/kernel/gc_hal_kernel_linux.h7
-rwxr-xr-xsrc/hal/os/linux/kernel/gc_hal_kernel_os.c6
2 files changed, 12 insertions, 1 deletions
diff --git a/src/hal/os/linux/kernel/gc_hal_kernel_linux.h b/src/hal/os/linux/kernel/gc_hal_kernel_linux.h
index d8b23fe..ae06be6 100755
--- a/src/hal/os/linux/kernel/gc_hal_kernel_linux.h
+++ b/src/hal/os/linux/kernel/gc_hal_kernel_linux.h
@@ -62,6 +62,10 @@
62#include <linux/fs.h> 62#include <linux/fs.h>
63#include <linux/mm.h> 63#include <linux/mm.h>
64#include <linux/sched.h> 64#include <linux/sched.h>
65#if LINUX_VERSION_CODE >= KERNEL_VERSION(4,11,0)
66#include <linux/sched/signal.h>
67#include <linux/nmi.h>
68#endif
65#include <linux/signal.h> 69#include <linux/signal.h>
66#ifdef FLAREON 70#ifdef FLAREON
67# include <asm/arch-realview/dove_gpio_irq.h> 71# include <asm/arch-realview/dove_gpio_irq.h>
@@ -76,6 +80,9 @@
76#ifdef MODVERSIONS 80#ifdef MODVERSIONS
77# include <linux/modversions.h> 81# include <linux/modversions.h>
78#endif 82#endif
83#if LINUX_VERSION_CODE >= KERNEL_VERSION(4,12,0)
84#include <linux/uaccess.h>
85#endif
79#include <asm/io.h> 86#include <asm/io.h>
80#include <asm/uaccess.h> 87#include <asm/uaccess.h>
81 88
diff --git a/src/hal/os/linux/kernel/gc_hal_kernel_os.c b/src/hal/os/linux/kernel/gc_hal_kernel_os.c
index f8ec4ab..4519904 100755
--- a/src/hal/os/linux/kernel/gc_hal_kernel_os.c
+++ b/src/hal/os/linux/kernel/gc_hal_kernel_os.c
@@ -7039,7 +7039,11 @@ gckOS_WaitSignal(
7039#else 7039#else
7040 DECLARE_WAITQUEUE(wait, current); 7040 DECLARE_WAITQUEUE(wait, current);
7041 wait.flags |= WQ_FLAG_EXCLUSIVE; 7041 wait.flags |= WQ_FLAG_EXCLUSIVE;
7042 __add_wait_queue_tail(&signal->obj.wait, &wait); 7042#if LINUX_VERSION_CODE >= KERNEL_VERSION(4,13,0)
7043 __add_wait_queue_entry_tail(&signal->obj.wait, &wait);
7044#else
7045 __add_wait_queue_tail(&signal->obj.wait, &wait);
7046#endif
7043#endif 7047#endif
7044 7048
7045 while (gcvTRUE) 7049 while (gcvTRUE)