aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge pull request #25 in GRAPHICS/8xe-ddk-rogue_km from GFXFORK/erick-8xe-dd...linuxws/thud/k4.19/1.10.5371573Gowtham Tammana2019-10-291-2/+2
|\
| * Virt: Fix number of PT entries configurationErick Narvaez2019-10-291-2/+2
* | Merge pull request #24 in GRAPHICS/8xe-ddk-rogue_km from GFXFORK/gowtham-8xe-...Gowtham Tammana2019-10-191-1/+1
|\ \ | |/ |/|
| * build: Enable HWR by defaultGowtham Tammana2019-10-181-1/+1
|/
* Merge pull request #21 in GRAPHICS/8xe-ddk-rogue_km from GFXFORK/gowtham-8xe-...Gowtham Tammana2019-09-302-2/+20
|\
| * pvr_drm: Fix dma-api warning messagesGowtham Tammana2019-09-262-2/+20
* | Merge pull request #23 in GRAPHICS/8xe-ddk-rogue_km from GFXFORK/erick-8xe-dd...Gowtham Tammana2019-09-291-0/+5
|\ \ | |/ |/|
| * Virt: Enable virt build in MakefileErick Narvaez2019-09-271-0/+5
|/
* Merge pull request #20 in GRAPHICS/8xe-ddk-rogue_km from GFXFORK/gowtham-8xe-...Gowtham Tammana2019-09-181-6/+6
|\
| * system: Update to newer get_order kernel APIGowtham Tammana2019-09-181-6/+6
|/
* Merge pull request #19 in GRAPHICS/8xe-ddk-rogue_km from GFXFORK/erick-8xe-dd...Gowtham Tammana2019-09-092-55/+27
|\
| * Virt: HACK: Forward ISR from host to guestErick Narvaez2019-09-062-0/+30
| * Revert "Virt: HACK: Manually run LISR/MISR"Erick Narvaez2019-08-272-58/+0
* | Merge pull request #18 in GRAPHICS/8xe-ddk-rogue_km from GFXFORK/erick-8xe-dd...Gowtham Tammana2019-08-224-2/+737
|\|
| * Virt: HACK: Manually run LISR/MISRErick Narvaez2019-08-132-0/+58
| * Virt DDK: Add virtual driver type fileErick Narvaez2019-08-121-0/+597
| * Virt: Fix for 64K pages in guest driverErick Narvaez2019-08-122-2/+82
|/
* Merge pull request #16 in GRAPHICS/8xe-ddk-rogue_km from GFXFORK/gowtham-8xe-...Gowtham Tammana2019-08-022-14/+43
|\
| * sysconfig: Delete device links on teardownGowtham Tammana2019-07-221-8/+18
| * drv register: Dont do double registrationGowtham Tammana2019-07-221-0/+9
| * probe: Set platform dataGowtham Tammana2019-07-221-0/+1
| * sysconfig: Do pm runtime deinit of removeGowtham Tammana2019-07-221-6/+15
|/
* Enable 64K page supportHemant Hariyani2019-07-181-0/+2
* build: Unset display controller for kms buildGowtham Tammana2019-07-171-1/+0
* J721E: disable hard-coded reg and irq valuesErick Narvaez2019-07-171-12/+4
* system: Fix type mismatch in argument warningGowtham Tammana2019-07-171-1/+1
* Fix comparison of distinct pointer types errorGowtham Tammana2019-07-171-1/+1
* Fix incompitable cast function type errorsGowtham Tammana2019-07-171-2/+2
* Allow DMA access to highmenHemant Hariyani2019-07-171-1/+1
* J721E: Add support for dual power domainsErick Narvaez2019-07-171-0/+55
* pvr_debug: fix the signature as per API specJean-Jacques Hiblot2019-07-171-1/+1
* makefile: use tidss as the DRM modeset driverAnand Balagopalakrishnan2019-07-171-1/+1
* drm_nulldisp: update for latest drm connector APIsAnand Balagopalakrishnan2019-07-171-2/+2
* build: disable native fence sync for DRM window systemAnand Balagopalakrishnan2019-07-171-1/+1
* build: change DRM modeset driver name to nulldispAnand Balagopalakrishnan2019-07-171-1/+1
* j721e: update sysconfig as per official silicon brandingAnand Balagopalakrishnan2019-07-175-14/+14
* dmabuf: add missing functions in dmabuf opsAnand Balagopalakrishnan2019-07-171-0/+6
* build: use dc_example as the display controllerAnand Balagopalakrishnan2019-07-151-3/+1
* dmabuf: update signature of dma_buf_ops functionsAnand Balagopalakrishnan2019-07-151-13/+1
* sysconfig: change GPU MMR range as per DRA822 specAnand Balagopalakrishnan2019-07-151-1/+1
* build: use fbdev as the display controllerAnand Balagopalakrishnan2019-07-151-1/+3
* platform_drv: perform drm initialization only onceAnand Balagopalakrishnan2019-07-151-0/+11
* sysconfig: add support for DRA822 VLAB configurationAnand Balagopalakrishnan2019-07-154-0/+489
* build: add dra822_linux configurationAnand Balagopalakrishnan2019-07-151-0/+68
* IMG Rogue DDK Linux Window System 1.10@5371573Gowtham Tammana2019-07-129-87/+49
* IMG Rogue DDK Linux 1.10@5371573Gowtham Tammana2019-07-12258-20198/+21312
* IMG Rogue DDK Linux Window System 1.10@5187610Anand Balagopalakrishnan2019-04-2530-38/+11153
* IMG Rogue DDK Linux 1.10@5187610Anand Balagopalakrishnan2018-11-23172-4374/+6658
* IMG Rogue DDK Linux 1.10@5138837Anand Balagopalakrishnan2018-09-22700-1/+321402
* Update README for actual repo contentsHEADmasterAnand Balagopalakrishnan2018-09-211-11/+1