summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBorja Martinez2016-09-12 10:08:06 -0500
committerBorja Martinez2016-09-12 10:08:06 -0500
commit2817487eb767b5989b5917e278ada816703653ec (patch)
treea3dbd8d6b0733790cb7e91850927313d7a67ad48
parent3a38bd319fccc0addc4f911fbf2ad9a8d7a0d73e (diff)
downloadi3-mote-2817487eb767b5989b5917e278ada816703653ec.tar.gz
i3-mote-2817487eb767b5989b5917e278ada816703653ec.tar.xz
i3-mote-2817487eb767b5989b5917e278ada816703653ec.zip
Updated CC2650 tests description
-rw-r--r--Basic-Test-Package/CC2650/readme.md61
1 files changed, 60 insertions, 1 deletions
diff --git a/Basic-Test-Package/CC2650/readme.md b/Basic-Test-Package/CC2650/readme.md
index 2d3a212..14f1395 100644
--- a/Basic-Test-Package/CC2650/readme.md
+++ b/Basic-Test-Package/CC2650/readme.md
@@ -1 +1,60 @@
1## Contents 1Basic Test Package for I3mote-CC2650
2====================================
3
4Test_CC2650_Blink/
5-------------------------
6Blinking LEDs basic example.
7
8#### Configuration:
9* HeartBeat 0.5s
10
11***
12
13Test CC2650-DebugUART-EchoPC
14----------------------------
15Echoes back characters received via a PC serial port.
16
17#### Configuration:
18* Uart 115200.
19* HeartBeat 0.5s
20
21***
22
23Test MSP432-I2C-Sensors
24-----------------------
25Reads General Purpose Sensors IDs.
26
27#### Configuration:
28* I2C 100kbps.
29* Sents debug info through Uart @ 115200b
30* Green LED blinks if test result is OK. Green Red on if test fails.
31
32***
33
34Test CC2650-3wSPI-Master-MSP432-SlaveIRQ
35----------------------------------------
36SPI slave echoes to SPI master using 3-wire mode.
37Incrementing data is sent by the master (CC2650) starting at 0x01.
38Received data is expected to be same as the previous transmission.
39Transactions are started from the slave (MSP432) using the IRQ line.
40
41#### Configuration:
42* Requires Test MSP432-3wSPI-SlaveIRQ-CC2650-Master running on MSP432
43* Sents debug info through Uart @ 115200b
44
45
46Test CC2650-3wSPI-DAC8730
47-------------------------
48Reads DAC8730 Unique ID.
49Infinite loop of write-read commands at GPVR register.
50
51#### Configuration:
52* DAC8730 SPI 10kbps
53* Requires bus connected (24V) to power DAC8730
54* Sents debug info through Uart @ 115200b
55
56***
57
58Tested using *TI-v15.12.1-LTS* Compiler, *TIRTOS 2.20.00.06* and *XDC Tools 3.31.03.43*.
59
60