summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBorja Martinez2016-09-17 15:38:40 -0500
committerBorja Martinez2016-09-17 15:38:40 -0500
commit6f7b1bd78f4a486267cd7fe9d1669e37191be872 (patch)
tree276b0d1dea4b4dd1b1e7a2734e10a8fae590dcfc
parentccabc6d8588226438b21f1bcf9c0dec8dda97ba5 (diff)
downloadi3-mote-6f7b1bd78f4a486267cd7fe9d1669e37191be872.tar.gz
i3-mote-6f7b1bd78f4a486267cd7fe9d1669e37191be872.tar.xz
i3-mote-6f7b1bd78f4a486267cd7fe9d1669e37191be872.zip
BSL msp430 compatible with FDTI windows driver
-rw-r--r--Basic-Test-Package/BSL/MSP430/Boot_MSP430_Dual/main.c2
1 files changed, 1 insertions, 1 deletions
diff --git a/Basic-Test-Package/BSL/MSP430/Boot_MSP430_Dual/main.c b/Basic-Test-Package/BSL/MSP430/Boot_MSP430_Dual/main.c
index 333088b..43007cb 100644
--- a/Basic-Test-Package/BSL/MSP430/Boot_MSP430_Dual/main.c
+++ b/Basic-Test-Package/BSL/MSP430/Boot_MSP430_Dual/main.c
@@ -21,7 +21,7 @@
21 21
22/*---------------------------------------------------------------------------*/ 22/*---------------------------------------------------------------------------*/
23/* Timer Delays*/ 23/* Timer Delays*/
24#define STARTUP_DELAY (3000) // ~2s @ 1.5 Khz 24#define STARTUP_DELAY (5*1500) // ~5s @ 1.5 Khz
25#define BOOTLOADER_TIMEOUT (50) // ~100 ms @ 1.5 kHz 25#define BOOTLOADER_TIMEOUT (50) // ~100 ms @ 1.5 kHz
26 26
27/*---------------------------------------------------------------------------*/ 27/*---------------------------------------------------------------------------*/