diff options
Diffstat (limited to 'Basic-Test-Package/MSP432/Test_MSP432_Blink_SysTick/i3mote.h')
-rw-r--r-- | Basic-Test-Package/MSP432/Test_MSP432_Blink_SysTick/i3mote.h | 62 |
1 files changed, 0 insertions, 62 deletions
diff --git a/Basic-Test-Package/MSP432/Test_MSP432_Blink_SysTick/i3mote.h b/Basic-Test-Package/MSP432/Test_MSP432_Blink_SysTick/i3mote.h deleted file mode 100644 index e27c845..0000000 --- a/Basic-Test-Package/MSP432/Test_MSP432_Blink_SysTick/i3mote.h +++ /dev/null | |||
@@ -1,62 +0,0 @@ | |||
1 | /* HID Rev.B */ | ||
2 | #define HID_PORT GPIO_PORT_P6 | ||
3 | #define LEDR GPIO_PIN2 | ||
4 | #define LEDG GPIO_PIN3 | ||
5 | #define BUTTON GPIO_PIN1 | ||
6 | |||
7 | /* Rev.A | ||
8 | #define HID_PORT GPIO_PORT_P8 | ||
9 | #define LEDR GPIO_PIN5 | ||
10 | #define LEDG GPIO_PIN6 | ||
11 | #define BUTTON GPIO_PIN7 | ||
12 | */ | ||
13 | |||
14 | /* Power Control */ | ||
15 | #define CTL_PWR_PORT GPIO_PORT_P2 | ||
16 | #define GPS_PWR_nEN_PIN GPIO_PIN4 | ||
17 | #define SSM_PWR_nEN_PIN GPIO_PIN5 | ||
18 | |||
19 | |||
20 | /* Debg UART */ | ||
21 | #define UART_BAUD_115200 | ||
22 | #define UART_PORT GPIO_PORT_P1 | ||
23 | #define UART_TX_PIN GPIO_PIN3 | ||
24 | #define UART_RX_PIN GPIO_PIN2 | ||
25 | |||
26 | /* Flash SPI */ | ||
27 | #define FLASH_SPI_PORT GPIO_PORT_P3 | ||
28 | #define FLASH_SPI_CSN_PIN GPIO_PIN0 | ||
29 | #define FLASH_SPI_CLK_PIN GPIO_PIN1 | ||
30 | #define FLASH_SPI_MISO_PIN GPIO_PIN2 | ||
31 | #define FLASH_SPI_MOSI_PIN GPIO_PIN3 | ||
32 | |||
33 | |||
34 | /* CC2650 SPI */ | ||
35 | #define CC2650_SPI_PORT GPIO_PORT_P2 | ||
36 | #define CC2650_SPI_CSN_PIN GPIO_PIN0 | ||
37 | #define CC2650_SPI_CLK_PIN GPIO_PIN1 | ||
38 | #define CC2650_SPI_MISO_PIN GPIO_PIN2 | ||
39 | #define CC2650_SPI_MOSI_PIN GPIO_PIN3 | ||
40 | |||
41 | #define CC2650_IRQ_PORT GPIO_PORT_P4 | ||
42 | #define CC2650_IRQ_PIN GPIO_PIN0 | ||
43 | |||
44 | /* On Board EEPROM 25xx256*/ | ||
45 | #define EEPROM_SLAVE_ADDRESS 0x50 | ||
46 | |||
47 | |||
48 | /* On Board Sensors */ | ||
49 | #define IN219 | ||
50 | #define OPT3001 | ||
51 | #define HDC1080 | ||
52 | #define BMP280 | ||
53 | #define MPU9250 | ||
54 | #define TMP007 | ||
55 | |||
56 | #define Board_HDC1080_ADDR 0x40 | ||
57 | #define Board_INA219_ADDR 0x41 | ||
58 | #define Board_TMP007_ADDR 0x44 | ||
59 | #define Board_OPT3001_ADDR 0x45 | ||
60 | #define Board_MPU9250_ADDR 0x68 | ||
61 | #define Board_BMP280_ADDR 0x77 | ||
62 | |||