diff options
Diffstat (limited to 'Basic-Test-Package/MSP432/Test_MSP432_DebugUART_EchoPC/i3mote.h')
-rw-r--r-- | Basic-Test-Package/MSP432/Test_MSP432_DebugUART_EchoPC/i3mote.h | 25 |
1 files changed, 25 insertions, 0 deletions
diff --git a/Basic-Test-Package/MSP432/Test_MSP432_DebugUART_EchoPC/i3mote.h b/Basic-Test-Package/MSP432/Test_MSP432_DebugUART_EchoPC/i3mote.h new file mode 100644 index 0000000..68dedce --- /dev/null +++ b/Basic-Test-Package/MSP432/Test_MSP432_DebugUART_EchoPC/i3mote.h | |||
@@ -0,0 +1,25 @@ | |||
1 | /* Rev.B */ | ||
2 | #define HID_PORT GPIO_PORT_P6 | ||
3 | #define LEDR GPIO_PIN2 | ||
4 | #define LEDG GPIO_PIN3 | ||
5 | #define BUTTON GPIO_PIN1 | ||
6 | |||
7 | |||
8 | /* Rev.A | ||
9 | #define LED_PORT GPIO_PORT_P8 | ||
10 | #define LEDR GPIO_PIN5 | ||
11 | #define LEDG GPIO_PIN6 | ||
12 | #define BUTTON GPIO_PIN7 | ||
13 | */ | ||
14 | |||
15 | |||
16 | /* On Board EEPROM 25xx256*/ | ||
17 | #define EEPROM_SLAVE_ADDRESS 0x50 | ||
18 | |||
19 | |||
20 | /* Debg UART */ | ||
21 | #define UART_BAUD_115200 | ||
22 | #define UART_PORT GPIO_PORT_P1 | ||
23 | #define UART_TX_PIN GPIO_PIN3 | ||
24 | #define UART_RX_PIN GPIO_PIN2 | ||
25 | |||