diff options
Diffstat (limited to 'Basic-Test-Package/MSP432/Test_MSP432_DebugUART_EchoPC/i3mote.h')
-rw-r--r-- | Basic-Test-Package/MSP432/Test_MSP432_DebugUART_EchoPC/i3mote.h | 31 |
1 files changed, 15 insertions, 16 deletions
diff --git a/Basic-Test-Package/MSP432/Test_MSP432_DebugUART_EchoPC/i3mote.h b/Basic-Test-Package/MSP432/Test_MSP432_DebugUART_EchoPC/i3mote.h index d048b5b..e27c845 100644 --- a/Basic-Test-Package/MSP432/Test_MSP432_DebugUART_EchoPC/i3mote.h +++ b/Basic-Test-Package/MSP432/Test_MSP432_DebugUART_EchoPC/i3mote.h | |||
@@ -1,28 +1,27 @@ | |||
1 | /* HID Rev.B */ | 1 | /* HID Rev.B */ |
2 | #define HID_PORT GPIO_PORT_P6 | 2 | #define HID_PORT GPIO_PORT_P6 |
3 | #define LEDR GPIO_PIN2 | 3 | #define LEDR GPIO_PIN2 |
4 | #define LEDG GPIO_PIN3 | 4 | #define LEDG GPIO_PIN3 |
5 | #define BUTTON GPIO_PIN1 | 5 | #define BUTTON GPIO_PIN1 |
6 | 6 | ||
7 | /* Rev.A | 7 | /* Rev.A |
8 | #define LED_PORT GPIO_PORT_P8 | 8 | #define HID_PORT GPIO_PORT_P8 |
9 | #define LEDR GPIO_PIN5 | 9 | #define LEDR GPIO_PIN5 |
10 | #define LEDG GPIO_PIN6 | 10 | #define LEDG GPIO_PIN6 |
11 | #define BUTTON GPIO_PIN7 | 11 | #define BUTTON GPIO_PIN7 |
12 | */ | 12 | */ |
13 | 13 | ||
14 | |||
15 | /* Power Control */ | 14 | /* Power Control */ |
16 | #define CTL_PWR_PORT GPIO_PORT_P2 | 15 | #define CTL_PWR_PORT GPIO_PORT_P2 |
17 | #define GPS_PWR_nEN_PIN GPIO_PIN4 | 16 | #define GPS_PWR_nEN_PIN GPIO_PIN4 |
18 | #define SSM_PWR_nEN_PIN GPIO_PIN5 | 17 | #define SSM_PWR_nEN_PIN GPIO_PIN5 |
19 | 18 | ||
20 | 19 | ||
21 | /* Debg UART */ | 20 | /* Debg UART */ |
22 | #define UART_BAUD_115200 | 21 | #define UART_BAUD_115200 |
23 | #define UART_PORT GPIO_PORT_P1 | 22 | #define UART_PORT GPIO_PORT_P1 |
24 | #define UART_TX_PIN GPIO_PIN3 | 23 | #define UART_TX_PIN GPIO_PIN3 |
25 | #define UART_RX_PIN GPIO_PIN2 | 24 | #define UART_RX_PIN GPIO_PIN2 |
26 | 25 | ||
27 | /* Flash SPI */ | 26 | /* Flash SPI */ |
28 | #define FLASH_SPI_PORT GPIO_PORT_P3 | 27 | #define FLASH_SPI_PORT GPIO_PORT_P3 |
@@ -34,7 +33,7 @@ | |||
34 | 33 | ||
35 | /* CC2650 SPI */ | 34 | /* CC2650 SPI */ |
36 | #define CC2650_SPI_PORT GPIO_PORT_P2 | 35 | #define CC2650_SPI_PORT GPIO_PORT_P2 |
37 | #define CC2650_SPI_CSN_PIN GPIO_PIN0 | 36 | #define CC2650_SPI_CSN_PIN GPIO_PIN0 |
38 | #define CC2650_SPI_CLK_PIN GPIO_PIN1 | 37 | #define CC2650_SPI_CLK_PIN GPIO_PIN1 |
39 | #define CC2650_SPI_MISO_PIN GPIO_PIN2 | 38 | #define CC2650_SPI_MISO_PIN GPIO_PIN2 |
40 | #define CC2650_SPI_MOSI_PIN GPIO_PIN3 | 39 | #define CC2650_SPI_MOSI_PIN GPIO_PIN3 |